Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
spo-pmo/products/ded09e06-b1ea-4972-9275-93a691d633fb
Home
Categories
Construction
Steelwork
Bâtz blade with closed joints
Unavailable in United States
SPO
Follow
Bâtz blade with closed joints
Facade blade based on Iroise 300 plank profile without bord - Lenght 200 to 4 000 mm
Download
Specification
Specification
prepaint steel or post painted steel
Technical specification
Technical specification
Unique ref.
FIL030005
Product family
Metal cladding
Product group
Artéface façade
Type
Object (single object)
Date of publishing
2019-03-01
Edition number
1
Width (mm)
300
Depth (mm)
25.6
Links
Links
Product url
https://www.spo-pmo.com/media/c16_lame_batz_joint_serreu_spo__012817200_1559_10112016.pdf
Installation instructions
https://www.spo-pmo.com/media/e3_16_pages_cahier_de_pose_lame_iroise_spo__055611900_1730_08112016.pdf
Technical description
https://www.spo-pmo.com/media/c16_lame_batz_joint_serreu_spo__012817200_1559_10112016.pdf
Related
Related
Material main
Steel
Material secondary
Aluminium
Designed in
France
Manufactured in
France
Weight Net (Kg)
10.99
Classification
Classification
BIMobject Category
Construction - Steelwork
Region availability
Europe
France
Similar products
Unistrut
Unistrut P1000T 12 Gauge Metal Strut Channel
3.7
(
36
)
Download
Unistrut
Unistrut P1000 12 Gauge Steel Strut Channel
4.0
(
20
)
Download
Profilitec
Baseboard Skirting BA400
Download
Generic Building Materials
Steel, Stainless
Download
Generic Building Materials
Steel, Galvanized
Download
Generic Building Materials
Steel, Chrome - Polished
Download