Publish your products
O-Series Lifeguard Chair
S.R. Smith

O-Series Lifeguard Chair

The O-Series circular design is a fresh take on the traditional lifeguard chair! With the O-Series, your lifeguard has unlimited on/off access, and the 360-degree swivel seat allows for uninhibited scanning and a fast break from any angle. This easily movable unit allows you the flexibility of moving your lifeguard stations as needed. This lifeguard chair is compact and can easily fit on virtually any deck. Custom color footboard tread options are available to match your facility.

Height: 30" or 42"
Required deck space: 42" x 42"
Technical specification
  • Unique ref.577-023
  • Product familyChairs
  • Product groupO-Series
  • TypeObject (single object)
  • Date of publishing2011-05-09
  • Edition number1
Classification
  • BIMobject CategoryFurniture - Chairs, Stools & Benches

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit