Publish your products
Multilayer and PE-X pipe system
Multilayer and PE-X pipe system
Multilayer and PE-X pipe system
Multilayer and PE-X pipe system
Multilayer and PE-X pipe system
Multilayer and PE-X pipe system
Multilayer and PE-X pipe system
Multilayer and PE-X pipe system
Multilayer and PE-X pipe system
Multilayer and PE-X pipe system

    Multilayer and PE-X pipe system

    4.9 out of 5 stars4.9(8 reviews)

    MultiStandard Plus brass press-fittings for multilayer and PE-X pipes

    • A range of brass fittings from 16 to 63 mm in diameter
    • U, TH and RFz press profile. (Size 40, 50 and 63 mm U press profile)
    • Available for multilayer pipe from 16 to 63 mm and PE-X pipe from 16 to 25 mm.
    • Immediate verification of correct pressing with the plastic ring
    • O-rings are of top-quality EPDM

    The MultiStandard Plus press-fitting system unites the attributes of plastic and metal solutions, combining the properties of PE-X and aluminium

    • BetaSkin-S multilayer pipe: a lightweight, flexible pipe with high expansion resistance thanks to an aluminium interior layer
    • High-quality fittings in brass, with quick installation and secured with a crimping indicator.
    Specification
    • Excellent performance:

      • Advanced design optimising the properties of the materials, giving excellent corrosion resistance and good acoustic performance.
      • A wide range of operating temperatures (-10° C to 95° C)
      • System certified in accordance with UNE-EN ISO 21002.

      Working convenience

      • Light and easy to transport: Three times lighter than copper
      • Practical packaging: One coil of 100 metres of pipe, in an individual carton.
      • Individual bag for each fitting
      • Installation made easy: manual bending
      • Safety: the use of fire is not necessar

      Save time and money

      • Fewer connections: on average, half as many fittings as with a metal system
      • Less risk of theft: on average, copper piping is three times more expensive than multilayer tubing
      • Speed: a press-fit connection can be made in less than 7 seconds
    Technical specification
    • Unique ref.sistema_multicapa_multisthplus
    • Product familyMultilayer system
    • Product groupSTH - MULTILAYER SYSTEM MULTISTH PLUS
    • TypeBuilding Material
    • Date of publishing2020-05-29
    • Edition number1
    Related
    • Material mainBrass
    • Material secondaryStainless steel
    • Designed inSpain
    • Manufactured inSpain
    Classification
    • BIMobject CategoryPlumbing - Pipes
    • IFC classificationPipe Fitting
    • UNSPSC namePlumbing connectors
    • UNSPSC code40141720
    • Uniclass 2015 CodePr_65_52_63
    • Uniclass 2015 DescriptionPipes and fittings
    • OmniClass Number23-19 25 13 21 17
    • OmniClass TitleFittings

    Region availability

    Europe Africa
    Andorra
    Morocco
    Portugal
    Spain