Publish your products
PVC Strip Curtains – Industrial Clear & Low-Temp Door Kits
PVC Strip Curtains – Industrial Clear & Low-Temp Door Kits
PVC Strip Curtains – Industrial Clear & Low-Temp Door Kits
PVC Strip Curtains – Industrial Clear & Low-Temp Door Kits
PVC Strip Curtains – Industrial Clear & Low-Temp Door Kits

    PVC Strip Curtains – Industrial Clear & Low-Temp Door Kits

    PVC Strip Curtains – Industrial Clear & Low-Temp Door Kits

    Steel Guard Safety PVC Strip Curtains are industrial-grade door systems designed to control temperature, airflow, dust, and noise in warehouse, manufacturing, and cold storage environments. These PVC strip curtains create a flexible barrier that allows personnel and equipment traffic to pass through while maintaining environmental separation between spaces.

    Product Specifications

    • Material: Industrial-grade Clear PVC
    • Optional Materials: Ribbed / Raised PVC, Low-Temperature Freezer PVC
    • Temperature Range: Standard interior PVC and sub-zero freezer-grade PVC
    • Mounting Options: Wall-mount or under-lintel configurations
    • System Type: Complete PVC Strip Curtain Door Kit
    • Includes: Mounting hardware, header brackets, pre-cut PVC strips
    • Visibility: High-clarity transparent strips available
    • Applications: Warehouse, manufacturing, loading dock, freezer, cold storage
    • BIM Formats: Revit (.RFA), IFC, 2D CAD (.DWG)
    • Manufacturing: Made in USA

    Industrial PVC Strip Curtains for Warehouse & Facility Openings

    PVC strip curtains are widely specified for warehouse door openings, manufacturing floor separation, loading dock entries, food processing areas, and contamination control zones. The flexible PVC strips maintain environmental control while allowing uninterrupted personnel and equipment movement.

    Clear PVC Strip Curtains for Safety & Visibility

    Clear PVC strip curtains provide high transparency, allowing visibility through door openings to improve safety in forklift and pedestrian traffic areas. Maintaining line-of-sight reduces collision risk and enhances workflow efficiency.

    Ribbed PVC Strip Curtains for High-Traffic Openings

    Ribbed or raised PVC strip curtains offer added durability in high-traffic areas. The raised rib design reduces surface scratching, extends curtain lifespan, and improves strip separation after repeated contact.

    Low-Temp PVC Strip Curtains for Freezer & Cold Storage

    Low-temperature PVC strip curtains remain flexible in sub-zero environments, making them ideal for walk-in freezers, refrigerated warehouses, and temperature-controlled distribution facilities.

    Complete PVC Strip Curtain Door Kit with Mounting Hardware

    Each PVC strip curtain system is supplied as a complete door kit including mounting hardware, header brackets, pre-cut PVC strips, and installation components. This simplifies field installation and ensures proper system performance.

    Made in USA PVC Strip Curtains – Quality & Supply Reliability

    Manufactured in the United States using industrial-grade PVC materials, ensuring consistent quality control, reliable supply chains, and shorter lead times for industrial and commercial projects.

    BIM-Ready PVC Strip Curtain Models for Industrial Specification

    Available in Autodesk Revit (.RFA), IFC, and 2D CAD (.DWG) formats for accurate industrial facility modeling and coordination.

    Specification
    • Warehouse Plastic Curtains Applications

      Installing clear pvc strip curtains can save facilities money by costing less than standard doors with quick access between rooms and quick and easy installation. PVC Strip curtains hold up in harsh conditions, avoiding wear and tear through long periods of use. You can use them for a wide variety of applications, including:

      • Walk-in refrigerator and freezer doors
      • Warehouses
      • Loading dock doors
      • Crane ways
      • Refrigerated trucks
      • Fume containment and extraction
      • Trailer doors
      • Welding facilities
      • Forklift entries
      • Refrigeration & freezer doors
      • Refrigerated trucks
      • Dock doors
      • Crane ways
    Technical specification
    • Unique ref.pvc-strip-curtains-industrial-warehouse
    • Product familyStrip Curtain
    • Product groupCurtain Kit
    • TypeObject (single object)
    • Date of publishing2026-04-16
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryDoors - Industrial
    • Uniclass 2015 CodeSs_25_30_20_84
    • Uniclass 2015 DescriptionStrip curtain doorset systems
    • CSI MasterFormat 2014 Code11 61 33.19
    • CSI MasterFormat 2014 TitleCurtain Systems
    • OmniClass Number23-17 21 15 13
    • OmniClass TitleSmoke Curtains

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States