Publish your products
Divisio® Light Desk Privacy & Modesty Screen for Possilio Desk
Divisio® Light Desk Privacy & Modesty Screen for Possilio Desk
Divisio® Light Desk Privacy & Modesty Screen for Possilio Desk
Divisio® Light Desk Privacy & Modesty Screen for Possilio Desk
Divisio® Light Desk Privacy & Modesty Screen for Possilio Desk
Divisio® Light Desk Privacy & Modesty Screen for Possilio Desk
Divisio® Light Desk Privacy & Modesty Screen for Possilio Desk
    Steelcase

    Divisio® Light Desk Privacy & Modesty Screen for Possilio Desk

    Divisio® Light Screen adapts to your needs. Use it as a privacy panel or a modesty screen, or switch between the two as you see fit—these desk screens have you covered.

    Better Focus, Great Value

    Privacy is a top priority for people working in increasingly connected spaces. In places where heads-down work gets done, access to reliable desk privacy screens is even more important.

    Divisio Light Screen is a cost-effective privacy and modesty solution that provides a visual barrier between 2 Possilio desks*. It shields people from distractions, helps them maintain focus, and protects their personal space.

    *Divisio Light Screen is only available for Possilio desks

    Interchangeable Privacy + Modesty Screens

    With a light design—weighing under 2.3 kg—this solution is easy to handle. People can use Divisio Light Screen as a privacy panel or a modesty screen, depending on their needs.

    They can switch between the two as they see fit throughout the day, enjoying more choice and control over their work environment. Add in a refined, soft aesthetic, with rounded corners, and this privacy and modesty screen for desks blends seamlessly into the background—a smart fit for organizations of all sizes.

    Specification
    • Packaging:

      • Single Pack
      • 5-Pack
      • 10-Pack

      Surface Materials

      Screen: PET, Dark Grey P631, Light Grey T 01523, Sandl.lt.grey P639

      Connectors: ZW Snow, MG Merle, SL Platinum Metallic, PB Pearl Black

      General Dimensions

      • Width: 1200 mm, 1400 mm, 1600 mm,1800 mm
      • Height: 400 mm, 500 mm, 600 mm
      • Weight Range: from 1.1 kg (1200×400) to 2.3 kg (1800×600)

      Screen heights above and below the desk

      25 mm tabletop thickness, privacy configuration

      • H400: 150 mm above, 225 mm below the worksurface
      • H500: 250 mm above, 225 mm below the worksurface
      • H600: 350 mm above, 225 mm below the worksurface

      25 mm tabletop thickness, modesty configuration

      • H400: 102 mm above, 273 mm below the worksurface
      • H500: 102 mm above, 373 mm below the worksurface
      • H600: 102 mm above, 473 mm below the worksurface

      19 mm tabletop thickness, privacy configuration

      • H400: 156 mm above, 225 mm below the worksurface
      • H500: 256 mm above, 225 mm below the worksurface
      • H600: 356 mm above, 225 mm below the worksurface

      19 mm tabletop thickness, modesty configuration

      • H400: 108 mm above, 273 mm below the worksurface
      • H500: 108 mm above, 373 mm below the worksurface
      • H600: 108 mm above, 473 mm below the worksurface
    Technical specification
    • Unique ref.divisio-light-screen
    • Product familyOffice Furniture
    • Product groupDividers, Acoustics and Screens
    • TypeObject (single object)
    • Date of publishing2026-06-02
    • Edition number1
    Related
    • Material mainPET
    Classification
    • BIMobject CategoryFurniture - Office Dividers & Screens

    Region availability

    Europe Asia Africa
    Åland Islands
    Iraq
    Algeria
    Albania
    Israel
    Angola
    Andorra
    Jordan
    Benin
    Austria
    Kuwait
    Botswana
    Belarus
    Lebanon
    Burkina Faso
    Belgium
    Oman
    Burundi
    Bosnia and Herzegovina
    Palestine
    Cameroon
    Bulgaria
    Qatar
    Cape Verde
    Croatia
    Saudi Arabia
    Central African Republic
    Cyprus
    Syria
    Chad
    Czech Republic
    Türkiye
    Comoros
    Denmark
    United Arab Emirates
    Côte d'Ivoire
    Estonia
    Yemen
    Democratic Republic of the Congo
    Faroe Islands
    Djibouti
    Finland
    Egypt
    France
    Equatorial Guinea
    Germany
    Eritrea
    Gibraltar
    Eswatini
    Greece
    Ethiopia
    Guernsey
    Gabon
    Hungary
    Ghana
    Iceland
    Guinea
    Ireland
    Guinea-Bissau
    Isle of Man
    Kenya
    Italy
    Lesotho
    Jersey
    Liberia
    Latvia
    Libya
    Liechtenstein
    Madagascar
    Lithuania
    Malawi
    Luxembourg
    Mali
    Malta
    Mauritania
    Moldova
    Mauritius
    Monaco
    Mayotte
    Montenegro
    Morocco
    Netherlands
    Mozambique
    North Macedonia
    Namibia
    Norway
    Niger
    Poland
    Nigeria
    Portugal
    Republic of the Congo
    Romania
    Reunion
    Russia
    Rwanda
    San Marino
    Saint Helena
    Serbia
    São Tomé and Príncipe
    Slovakia
    Senegal
    Slovenia
    Seychelles
    Spain
    Sierra Leone
    Svalbard and Jan Mayen
    Somalia
    Sweden
    South Africa
    Switzerland
    South Sudan
    Ukraine
    Sudan
    United Kingdom
    Tanzania
    Vatican City
    The Gambia
    Togo
    Tunisia
    Uganda
    Western Sahara
    Zambia
    Zimbabwe