Publish your products
Lares Office Desk and Bench
Lares Office Desk and Bench
Lares Office Desk and Bench
Lares Office Desk and Bench
Lares Office Desk and Bench
Lares Office Desk and Bench
Lares Office Desk and Bench
Lares Office Desk and Bench
Lares Office Desk and Bench
Lares Office Desk and Bench
    Steelcase

    Lares Office Desk and Bench

    Lares single desking range creates the right balance of distinctive design and performance. It provides any workspace with suitable solutions for a variety of tasks and styles.

    Designed to Transform

    Lares is an ideal fit for today’s adaptable workplace. With its desks, benches and meeting tables, it allows for both collaboration and individual concentration – transforming any space to meet people’s needs throughout the day.

    Customization Possibilities

    The Lares table range provides the perfect balance between design and technical functionality. It integrates a breadth of finishes and organic shapes as part of its design, offering a wide variety of customization possibilities through its metal and mixed wood feet.

    Lares, Lares SE, Lares Mobile or Lares Meeting – choose between four different product lines to create your perfect working experience.

    Specification
    • Lares

      Height: 740 mm
      Width: 800, 1200, 1400, 1600, 1800 mm
      Depth: 600, 800 mm

      Lares SE

      Height: 740 mm
      Width: 800, 1200, 1400, 1600, 1800 mm
      Depth: 600, 800 mm

      Lares Mobile

      Height: 740, 1050 mm
      Width: 800, 1200, 1400, 1600, 1800 mm
      Depth: 600, 800 mm

      Lares Meeting

      Height: 550, 740, 1050 mm
      Shapes: Rectangular, Square, Circle, Trapezoidal, D-Shape

      FEATURES

      SURFACE MATERIALS

      • Metal: all standard paints available.
      • Laminate: all standard colours available.
      • Wood Leg: Oak on Ash.

      LEGS

      • Metal
      • Wood

      TOP

      • Straight edge
      • Round edge

      ELECTRIFICATION TOP ACCESS OPTIONS

      • Plastic
      • Melamine
      • Metal
      • Cut-Out

      CABLE MANAGEMENT OPTIONS

      • Plastic spine
      • Metal leg
      • Large
      • Standard
      • Basic
      • Net

      MODESTY PANEL

      • PET
      • Metal / Melamine

      ADDITIONAL OPTIONS

      • Desk organizer
      • Intermediate rail
      • Kit from desk to bench


    Technical specification
    • Unique ref.lares
    • Product familyOffice Furniture
    • Product groupDesks and Benches
    • TypeObject (single object)
    • Date of publishing2026-06-02
    • Edition number1
    Classification
    • BIMobject CategoryFurniture - Office Desks & Tables

    Region availability

    Europe Asia Africa
    Åland Islands
    Iraq
    Algeria
    Albania
    Israel
    Angola
    Andorra
    Jordan
    Benin
    Austria
    Kuwait
    Botswana
    Belarus
    Lebanon
    Burkina Faso
    Belgium
    Oman
    Burundi
    Bosnia and Herzegovina
    Palestine
    Cameroon
    Bulgaria
    Qatar
    Cape Verde
    Croatia
    Saudi Arabia
    Central African Republic
    Cyprus
    Syria
    Chad
    Czech Republic
    Türkiye
    Comoros
    Denmark
    United Arab Emirates
    Côte d'Ivoire
    Estonia
    Yemen
    Democratic Republic of the Congo
    Faroe Islands
    Djibouti
    Finland
    Egypt
    France
    Equatorial Guinea
    Germany
    Eritrea
    Gibraltar
    Eswatini
    Greece
    Ethiopia
    Guernsey
    Gabon
    Hungary
    Ghana
    Iceland
    Guinea
    Ireland
    Guinea-Bissau
    Isle of Man
    Kenya
    Italy
    Lesotho
    Jersey
    Liberia
    Latvia
    Libya
    Liechtenstein
    Madagascar
    Lithuania
    Malawi
    Luxembourg
    Mali
    Malta
    Mauritania
    Moldova
    Mauritius
    Monaco
    Mayotte
    Montenegro
    Morocco
    Netherlands
    Mozambique
    North Macedonia
    Namibia
    Norway
    Niger
    Poland
    Nigeria
    Portugal
    Republic of the Congo
    Romania
    Reunion
    Russia
    Rwanda
    San Marino
    Saint Helena
    Serbia
    São Tomé and Príncipe
    Slovakia
    Senegal
    Slovenia
    Seychelles
    Spain
    Sierra Leone
    Svalbard and Jan Mayen
    Somalia
    Sweden
    South Africa
    Switzerland
    South Sudan
    Ukraine
    Sudan
    United Kingdom
    Tanzania
    Vatican City
    The Gambia
    Togo
    Tunisia
    Uganda
    Western Sahara
    Zambia
    Zimbabwe