Possilio® reimagines how height-adjustable desks and benches should be: modular, customizable, adaptable to different environments, fast to assemble, and easy to ship and store.
Modular Desks & Benches as Unique as Your Space
Possilio is a collection of height-adjustable desks and benches with modular specifications and design options that meet unique aesthetic and performance needs.
Three interchangeable leg shapes — square, round, and rectangular — and just as many foot options open numerous customization possibilities. Choose a matching set, mix them up, pick your preferred finishes, and be as creative as you want. It only takes seconds to build the modular desk or bench that best suits your style, budget, and culture.
Ready to Use in Less than 1 Minute
With Possilio, your space is ready to welcome your team in seconds. The adjustable desks and benches in this collection feature a patented leg-folding mechanism that provides quick and easy installation.
No tools are needed, just 2 people and 60 seconds:
Need to move or store them away? Reverse the process, carry them to their next location, or stack them for storage.
Intuitive, Ergonomic Performance
As 63% of office time is spent working alone, access to a workstation that follows people’s natural movements throughout the day contributes to better focus and increased productivity.
These height-adjustable desks and benches feature intuitive controllers that make it easy to switch from sitting to standing positions silently. Privacy and modesty screens help mitigate visual distractions and provide individual boundaries that support focused work. People can adjust their postures as desired while enjoying the privacy they need.
Performance Features
Intuitive Controllers
Four different controllers, including a programmable option, make it easy to adjust the worksurface to the preferred sitting or standing height.
Convenient Power Access
Choose between four power cutout options, including round, rectangular, and back access, to provide convenient access to power.
Privacy and Modesty Screens
Possilio desks and benches are compatible with most Divisio privacy and modesty screens, including Frameless Screen, Lateral Screen, Side Screen, and Light Screen.
Region availability
| Europe | Asia | Africa |
|---|---|---|
Åland Islands | Iraq | Algeria |
Albania | Israel | Angola |
Andorra | Jordan | Benin |
Austria | Kuwait | Botswana |
Belarus | Lebanon | Burkina Faso |
Belgium | Oman | Burundi |
Bosnia and Herzegovina | Palestine | Cameroon |
Bulgaria | Qatar | Cape Verde |
Croatia | Saudi Arabia | Central African Republic |
Cyprus | Syria | Chad |
Czech Republic | Türkiye | Comoros |
Denmark | United Arab Emirates | Côte d'Ivoire |
Estonia | Yemen | Democratic Republic of the Congo |
Faroe Islands | Djibouti | |
Finland | Egypt | |
France | Equatorial Guinea | |
Germany | Eritrea | |
Gibraltar | Eswatini | |
Greece | Ethiopia | |
Guernsey | Gabon | |
Hungary | Ghana | |
Iceland | Guinea | |
Ireland | Guinea-Bissau | |
Isle of Man | Kenya | |
Italy | Lesotho | |
Jersey | Liberia | |
Latvia | Libya | |
Liechtenstein | Madagascar | |
Lithuania | Malawi | |
Luxembourg | Mali | |
Malta | Mauritania | |
Moldova | Mauritius | |
Monaco | Mayotte | |
Montenegro | Morocco | |
Netherlands | Mozambique | |
North Macedonia | Namibia | |
Norway | Niger | |
Poland | Nigeria | |
Portugal | Republic of the Congo | |
Romania | Reunion | |
Russia | Rwanda | |
San Marino | Saint Helena | |
Serbia | São Tomé and Príncipe | |
Slovakia | Senegal | |
Slovenia | Seychelles | |
Spain | Sierra Leone | |
Svalbard and Jan Mayen | Somalia | |
Sweden | South Africa | |
Switzerland | South Sudan | |
Ukraine | Sudan | |
United Kingdom | Tanzania | |
Vatican City | The Gambia | |
Togo | ||
Tunisia | ||
Uganda | ||
Western Sahara | ||
Zambia | ||
Zimbabwe |