Publish your products
WorkValet™ | Office Lockers and Wardrobe
WorkValet™ | Office Lockers and Wardrobe
WorkValet™ | Office Lockers and Wardrobe
WorkValet™ | Office Lockers and Wardrobe
WorkValet™ | Office Lockers and Wardrobe
WorkValet™ | Office Lockers and Wardrobe
WorkValet™ | Office Lockers and Wardrobe
WorkValet™ | Office Lockers and Wardrobe
    Steelcase

    WorkValet™ | Office Lockers and Wardrobe

    WorkValet™ office locker and wardrobe is a customizable storage solution for the hybrid workplace, giving people a convenient and secure place to store personal belongings as they transition through the workday.

    Design Flexibility

    Workplace lockers are no longer a nice-to-have amenity. With the rise in hybrid work, people need a place to store their belongings, and office lockers are the solution.

    Whether it’s a place to start and end the day, a frequent stop in a team’s space, or a transitional space to visit in between meetings, WorkValet™ lockers and cabinets offer the right storage solution as people journey through the day.

    Office Locker & Wardrobe Applications

    The WorkValet™ flexible system enables a variety of personal storage configurations for the hybrid neighborhood. Designed in three application typologies — bay, boundary, and hub — WorkValet lockers allow you to find the best spot for your personal belongings.

    The Bay

    A bay provides a warm welcome as people come into the hybrid workplace. Typically planned near the entrance of the building, a bay includes a large number of work lockers and a variety of locker sizes to accommodate workers’ need for storage as they come into the office.

    The Boundary

    A boundary provides storage and space division within a hybrid neighborhood. Planned near the workstations within a team space, it is primarily for individual use within a team space.

    This application offers visual and acoustic privacy, boosting the comfort of those working in the area.

    The Hub

    The hub is a great addition to in-between areas. Typically planned with ample workspace around the hub, it invites impromptu conversations, welcoming workers in need of a quick break.

    Its work surface can be used by teams to place personal items, team files, and work tools.

    For Any Space at the Workplace. Anytime.

    The three main applications help extend the lockers from the entrance to the entire floorplan so that users can access them more easily throughout the day during transitions.

    Secure

    Keeping personal items safe and secure provides peace of mind as people transition throughout the day. With a variety of locking options that meet the needs of the workplace, WorkValet™ offers:

    • Basic key locks
    • Combination locks
    • Keypad locks
    • RFID locking options
    • Networked RFID options

    Reservable or on-demand by the hour or day, you can choose the right locking system for your organization to easily manage and optimize usage.

    Specification
    • Features + Options

      Additional Back Panels

      • Whiteboard
      • Melamine
      • Fabric

      Landing Surface

      • Melamine
      • Linoleum

      Planters

      • One-sided
      • Double-sided

      Door Options

      • Mail Slot
      • Name Tag
      • PET inlay (for open compartments)

      Others

      • Adjustable Recessed Shelf
      • Fixed Mail Shelf
      • Coat / Bag Hook
      • Laptop Tray

      Dimensions

      Locker unit sizes

      • Depth: 434 mm or 500 mm
      • Width: 400 mm or 500 mm
      • Door Height: 250 mm, 400 mm, 500 mm, 600 mm, 750 mm, or 1200 mm

      Dimensions

      Type Height (w/o base)* Width Depth Compatibility with bases
      Single Column 600–2000 mm
      600–1600 mm (on Frame Base)
      400 mm or 500 mm 434 mm or 500 mm All
      Double Column 600–2000 mm
      600–1600 mm (on Frame Base)
      800 mm or 1000 mm 434 mm or 500 mm All
      Nook 1800–2000 mm 800 mm 434 mm or 500 mm All, excluding Frame Base
      Open Wardrobe 1000–2000 mm
      1000–1600 mm (on Frame Base)
      400 mm, 500 mm, or 800 mm 434 mm or 500 mm All

      *The height of all elements varies with an index of 50 mm.

      Surface Materials

      Columns, Wardrobe, Shelves
      Standard Melamine Range

      Doors
      Standard Melamine Range
      Select Surface Range (Y)

      Nook
      Standard Melamine Range
      Fabric: Era and Atlantic

      Back Panels
      Standard Melamine Range
      Fabric: Era and Atlantic
      Whiteboard

      Base (Plinths + Frame Base), Coat Rod and Planter
      Steelcase Standard Paints
      Select Surface Range

      Inlay and Laptop Tray
      PET

    Technical specification
    • Unique ref.workvalet
    • Product familyOffice Furniture
    • Product groupLockers
    • TypeObject (single object)
    • Date of publishing2026-06-02
    • Edition number1
    Related
    • Designed inGermany
    Classification
    • BIMobject CategoryFurniture - Shelving & Storage

    Region availability

    Europe Asia North America Africa South America Oceania
    Åland Islands
    Afghanistan
    Anguilla
    Algeria
    Argentina
    American Samoa
    Albania
    Armenia
    Antigua and Barbuda
    Angola
    Bolivia
    Australia
    Andorra
    Azerbaijan
    Aruba
    Benin
    Brazil
    Cook Islands
    Austria
    Bahrain
    Barbados
    Botswana
    Chile
    Federated States of Micronesia
    Belarus
    Bangladesh
    Belize
    Burkina Faso
    Colombia
    Fiji
    Belgium
    Bhutan
    Bermuda
    Burundi
    Ecuador
    French Polynesia
    Bosnia and Herzegovina
    British Indian Ocean Territory
    British Virgin Islands
    Cameroon
    Falkland Islands (Islas Malvinas)
    Guam
    Bulgaria
    Brunei
    Canada
    Cape Verde
    French Guiana
    Kiribati
    Croatia
    Cambodia
    Caribbean Netherlands
    Central African Republic
    Guyana
    Marshall Islands
    Cyprus
    China
    Cayman Islands
    Chad
    Paraguay
    Nauru
    Czech Republic
    Christmas Island
    Collectivity of Saint Martin
    Comoros
    Peru
    New Caledonia
    Denmark
    Cocos (Keeling) Islands
    Costa Rica
    Côte d'Ivoire
    Suriname
    New Zealand
    Estonia
    Georgia
    Cuba
    Democratic Republic of the Congo
    Uruguay
    Niue
    Faroe Islands
    Hong Kong
    Curaçao
    Djibouti
    Venezuela
    Norfolk Island
    Finland
    India
    Dominica
    Egypt
    Northern Mariana Islands
    France
    Indonesia
    Dominican Republic
    Equatorial Guinea
    Palau
    Germany
    Iran
    El Salvador
    Eritrea
    Papua New Guinea
    Gibraltar
    Iraq
    Greenland
    Eswatini
    Pitcairn Islands
    Greece
    Israel
    Grenada
    Ethiopia
    Samoa
    Guernsey
    Japan
    Guadeloupe
    Gabon
    Solomon Islands
    Hungary
    Jordan
    Guatemala
    Ghana
    Timor-Leste
    Iceland
    Kazakhstan
    Haiti
    Guinea
    Tokelau
    Ireland
    Kuwait
    Honduras
    Guinea-Bissau
    Tonga
    Isle of Man
    Kyrgyzstan
    Jamaica
    Kenya
    Tuvalu
    Italy
    Laos
    Martinique
    Lesotho
    United States Minor Outlying Islands
    Jersey
    Lebanon
    Mexico
    Liberia
    Vanuatu
    Latvia
    Macau
    Montserrat
    Libya
    Wallis and Futuna
    Liechtenstein
    Malaysia
    Nicaragua
    Madagascar
    Lithuania
    Maldives
    Panama
    Malawi
    Luxembourg
    Mongolia
    Puerto Rico
    Mali
    Malta
    Myanmar (Burma)
    Saint Kitts and Nevis
    Mauritania
    Moldova
    Nepal
    Saint Lucia
    Mauritius
    Monaco
    North Korea
    Saint Pierre and Miquelon
    Mayotte
    Montenegro
    Oman
    Saint Vincent and the Grenadines
    Morocco
    Netherlands
    Pakistan
    Saint-Barthélemy
    Mozambique
    North Macedonia
    Palestine
    Sint Maarten
    Namibia
    Norway
    Philippines
    The Bahamas
    Niger
    Poland
    Qatar
    Trinidad and Tobago
    Nigeria
    Portugal
    Saudi Arabia
    Turks and Caicos Islands
    Republic of the Congo
    Romania
    Singapore
    U.S. Virgin Islands
    Reunion
    Russia
    South Korea
    United States
    Rwanda
    San Marino
    Sri Lanka
    Saint Helena
    Serbia
    Syria
    São Tomé and Príncipe
    Slovakia
    Taiwan
    Senegal
    Slovenia
    Tajikistan
    Seychelles
    Spain
    Thailand
    Sierra Leone
    Svalbard and Jan Mayen
    Türkiye
    Somalia
    Sweden
    Turkmenistan
    South Africa
    Switzerland
    United Arab Emirates
    South Sudan
    Ukraine
    Uzbekistan
    Sudan
    United Kingdom
    Vietnam
    Tanzania
    Vatican City
    Yemen
    The Gambia
    Togo
    Tunisia
    Uganda
    Western Sahara
    Zambia
    Zimbabwe