Unique ref.: | led-it |
---|---|
Brand: | Steelpro |
Product family: | Handrails |
Product group: | Led-it |
Width (mm): | 50 |
Height (mm): | 100 |
Depth (mm): | 50 |
Date of publishing: | 2015-06-15 |
Edition number: | 1 |
Type: | Object (single object) |
Product url: | http://www.steelpro.fi/en/etusivu |
---|---|
Installation instructions: | |
COBie Product Data Sheet: | |
Product certification: | |
Technical description: | |
Instruction video: | https://www.youtube.com/watch?v=rI-iaDF36zM |
GTIN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en/steelpro/product/led-it
Material main: | Aluminium |
---|---|
Material secondary: | |
Designed in: | Finland |
Manufactured in: | Finland |
Weight Net (Kg): | 2 |
BIMobject Category: | Construction - Railing |
---|---|
IFC classification: | Railing |
BIMobject®