Publish your products
Windham™ 12" Rough-In Round-Front Toilet with Pro Force® Technology

Windham™ 12" Rough-In Round-Front Toilet with Pro Force® Technology

Windham™ toilets are engineered to deliver exceptional performance and designed for functionality and style. Vitreous china construction and a water-saving flush means dependable performance with lasting value.

  • Crafted of Grade A vitreous china to provide a durable, non-porous product with a hard, glossy finish
  • Uses 1.6 gallons of water per flush; meets today's strict water conservation standards
  • Ideal for any bathroom
  • Three-bolt quick-connect installation system
  • One flush performance limited guarantee
  • Limited 5-year warranty
  • Conforms to ASME A112.19.2/CSA B45.1 National Consensus Standards
  • ADA-adaptable when installed per requirements of the Accessibility Guidelines, Section 604 Water Closets, of the Act
Technical specification
  • Unique ref.sterling-402015
  • Product familyWater Operated Water Closets
  • Product groupWindham™
  • TypeObject (single object)
  • Date of publishing2017-01-25
  • Edition number1
Classification
  • BIMobject CategorySanitary - Toilets

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit