Publish your products
Karsten® Luxury Height® 12" Rough-In Toilet with Dual Force® Flushing Technology

Karsten® Luxury Height® 12" Rough-In Toilet with Dual Force® Flushing Technology

For those seeking a minimalist environment, the Karsten toilet with Dual Force technology is the perfect bathroom fixture. Sleek style is couple with water-saving functionality that's light on the environment without sacrificing performance.

  • Dual Force technology allows the choice of .8 gallon flush for liquid or light waste. The 1.6 gallon flush is for bulk or solid waste
  • Dual Force technology can save the average family of 4 up to 24,000 gallons of water per year with the .8 gallon option
  • Two-button actuator provides easy-to-use flushing options
  • Crafted of Grade A vitreous china to provide a durable, non-porous product with a hard, glossy finish
  • A sanitary guard helps prevent liquid from getting under the tank
  • Elongated bowl has an extended rim length for comfortable use by adults
  • Leadership in Energy and Environmental Design (LEED) compliant
  • Meets strict flushing performance guidelines established by the EPA (Environmental Protection Agency) WaterSense program
Technical specification
  • Unique ref.sterling-402087
  • Product familyWater Operated Water Closets
  • Product groupKarsten®
  • TypeObject (single object)
  • Date of publishing2017-01-25
  • Edition number1
Classification
  • BIMobject CategorySanitary - Toilets

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit