Publish your products
Ensemble™ Series 7112 60" x 32" Bath - Right-Hand Drain

Ensemble™ Series 7112 60" x 32" Bath - Right-Hand Drain

Delivering a sleek, ergonomic design, the Ensemble™ bath by Sterling provides maximum soaking comfort, with built-in armrests and a contour back that perfectly fits the body's natural curve. The solid Vikrell® material construction and high gloss finish resist stains, chips, and scratches.

  • Extra deep bathing well for added comfort
  • Designed with an 18" apron
  • Made from solid Vikrell material for strength, durability, and lasting beauty
  • Durable high-gloss finish provides a smooth, shiny surface that is easy to clean
  • Gently sloping bath with integral apron
  • 2" wainscot allows tile installation above bath deck
  • Conforms to ANSI Z124.1.2 and CSA B45.1 National Consensus Standards
Technical specification
  • Unique ref.sterling-71121120
  • Product familyBath/Shower Units
  • Product groupEnsemble
  • TypeObject (single object)
  • Date of publishing2017-01-25
  • Edition number1
Classification
  • BIMobject CategorySanitary - Bath & Spas

Region availability

North America
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit