Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
sterlingplumbing/products/f9d6de76-d942-4e9c-9888-74ec885cc521
Home
Categories
Sanitary
Bath & Spas
Ensemble™, Series 7117, 60" x 30" Bath with Left-hand Drain
Available in United States
Sterling Plumbing
Follow
Ensemble™, Series 7117, 60" x 30" Bath with Left-hand Drain
Delivering a sleek, ergonomic design, this Ensemble bath provides maximum soaking comfort providing lumbar support and a deep bathing well.
Made of solid Vikrell® material for strength, durability and lasting beauty
Designed with a 16" apron
Durable high-gloss finish provides a smooth, shiny surface that is easy to clean.
Gently sloping bath with integral apron
2" wainscot allows tile-down installation above bath deck
Conforms to ANSI Z124.1.2 and CSA B45.1 National Consensus Standards
Can be installed with Wall Set 71374800
Download
Technical specification
Technical specification
Unique ref.
sterling-71171110
Product family
Bath/Shower Units
Product group
Ensemble
Type
Object (single object)
Date of publishing
2017-01-25
Edition number
1
Links
Links
Product url
http://www.sterlingplumbing.com/detail?productNumber=71171110
Classification
Classification
BIMobject Category
Sanitary - Bath & Spas
Region availability
North America
United States
Similar products
Sterling Plumbing
Accord®, Series 7114, 60" x 30" x 72" Tile Bath/Shower - Right-Hand Drain
Download
Sterling Plumbing
Accord® Series 7224, 36" x 36" x 77" Shower
Download
Sterling Plumbing
Roll-In Shower Series 6206, 63-1/4" x 39-3/8" x 72" Shower Stall With Grab Bars
Download
Sterling Plumbing
Ensemble™, Series 7122, 60" x 32" x 74" Curve Bath/Shower - Left-Hand Drain
Download
Sterling Plumbing
Ensemble™ 60, Series 7223, 60" x 34" x 75-3/4" Curve Alcove Shower
Download
Sterling Plumbing
Accord®, Series 7114, 60" x 30" x 72" Tile Bath/Shower - Left-Hand Drain
Download