Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
sterlingplumbing/products/b4828357-e3af-4ee7-86fa-1ce4bc331573
Home
Categories
Sanitary
Bath & Spas
Ensemble™ Medley™, Series 7132, 60" x 32" x 75" Above Floor Drain Bath/Shower with Right-hand Drain
Available in United States
Sterling Plumbing
Follow
Ensemble™ Medley™, Series 7132, 60" x 32" x 75" Above Floor Drain Bath/Shower with Right-hand Drain
Clean, contemporary design with ample shelving space, the Ensemble Medley updates the look of any bathroom.
Made of solid Vikrell® material for strength, durability and lasting beauty
Caulk-free, making installation a snap and reducing the need for long-term maintenance
Innovative Dry-Block™ seal and channeled water containment system form watertight seams
Clean, contemporary design with a lot of shelving space, the Ensemble Medley updates the look of any bathroom.
Tongued-and-grooved interlocking joints form a seamless appearance and simply installation
Modular design allows it to be moved around corners and through doorways with ease
Durable high-gloss finish provides a smooth, shiny surface that is easy to clean.
Bath has a 3" drain to floor clearance for above floor drain installation
Download
Technical specification
Technical specification
Unique ref.
sterling-71320122
Product family
Bath/Shower Units
Product group
Ensemble
Type
Object (single object)
Date of publishing
2017-01-25
Edition number
1
Links
Links
Product url
http://www.sterlingplumbing.com/detail?productNumber=71320122
Classification
Classification
BIMobject Category
Sanitary - Bath & Spas
Region availability
North America
United States
Similar products
Sterling Plumbing
Ensemble™ 60, Series 7223, 60" x 34" x 75-3/4" Curve Alcove Shower
Download
Sterling Plumbing
Accord® Series 7224, 36" x 36" x 77" Shower
Download
Sterling Plumbing
Ensemble™, Series 7122, 60" x 32" x 74" Curve Bath/Shower - Left-Hand Drain
Download
Sterling Plumbing
Roll-In Shower Series 6206, 63-1/4" x 39-3/8" x 72" Shower Stall With Grab Bars
Download
Sterling Plumbing
Accord®, Series 7114, 60" x 30" x 72" Tile Bath/Shower - Right-Hand Drain
Download
Sterling Plumbing
Ensemble™, Series 7110, 60" x 36" x 72" Tile Bath/Shower - Right-Hand Drain
Download