Publish your products
STRUGAL 100 C Interior Sliding Door
Strugal

STRUGAL 100 C Interior Sliding Door

4.6 out of 5 stars4.6(37 reviews)
Aluminium door that integrate into the design of the space. A novel alternative in aluminium that enables door and window colour to be unified in the dwelling, producing an efficient, definitive solution to the problems of wood.
Specification
  • • A wide range of frames from 70 to 140 mm and an extendible overlap option for walls of greater thickness. • Leaves with 40 mm thickness are formed by lightweight tubular panel and aluminium sheet on both faces. • A preformed flexible and rigid PVC perimeter joint to contribute enhanced sealing and noise reduction. • Easy to install and screwed to the sub-frame/pre-frame using special polypropylene parts. • 45, 70 and 90 mm flashing, stapled to the frame to facilitate assembly and disassembly. • Options of hidden hinges, magnetic locks and automatic doorclosing mechanisms. • Option for door with sliding opening, with the same aesthetics as hinged doors.
Technical specification
  • Unique ref.strugal_a100cc
  • Product familySTRUGAL PUERTAS ALUMINIO + PVC
  • Product groupPUERTAS DE INTERIOR CORREDERAS
  • TypeObject (single object)
  • Date of publishing2019-07-11
  • Edition number1
Related
  • Material mainAluminium
  • Designed inSpain
  • Manufactured inSpain
Classification
  • BIMobject CategoryDoors - Sliding
  • IFC classificationDoor
  • UNSPSC nameDoors
  • UNSPSC code301715
  • Uniclass 2015 CodeEF_25_30
  • Uniclass 2015 DescriptionDoors and windows
  • CSI MasterFormat 2014 Code08 10 00
  • CSI MasterFormat 2014 TitleDoors and Frames
  • OmniClass Number23-17 11 00
  • OmniClass TitleDoors
  • CSI UniFormat II CodeC1020
  • CSI UniFormat II TitleInterior Doors

Region availability

Europe Africa
Portugal
Morocco
Spain
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit