Publish your products
UTE Down-Fired Vertical Firetube Boiler

UTE Down-Fired Vertical Firetube Boiler

General Description

The Ute vertical boiler is designed for maximum efficiency, reliability and durability in today’s most demanding environments. Each boiler is custom designed to fit your specific site and application requirements.

Features

  • Industry-leading furnace volume
  • UL Listed Gas Trains and Control Systems.
  • Power Burners.
  • Available with low emissions <30 ppm technology
  • Removable bottom lid allows fireside inspection without disturbing the burner and fuel trail
Specification
  • Capacity: 60 - 150 HP

    Fuel Capabilities: #2 Oil, Hydrogen, Natural Gas, Propane

    Pass: 2-pass

    Tube Type: Smooth Tubes with Turbulators

    Steam Design Pressure: 15 - 200 psig

    Hot Water Design Pressure: 30 - 160 psig

Technical specification
  • Unique ref.ute-down-fired-vertical-firetube-boiler
  • Product familyBoilers
  • Product groupVertical Firetubes
  • TypeObject (single object)
  • Date of publishing2025-08-15
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryHVAC - Boilers
  • IFC classificationBoiler
  • ETIM CodeEG015210
  • ETIM NameBoilers and heaters
  • Uniclass 2015 CodePr_60_60_08
  • Uniclass 2015 DescriptionBoilers
  • CSI MasterFormat 2014 Code23 52 00
  • CSI MasterFormat 2014 TitleHeating Boilers
  • OmniClass Number23-33 11 21
  • OmniClass TitleWater Tube Boilers

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States