Publish your products
B-2339 Hose Reel Assembly, 30' Closed Hose Reel, Cabinet w/ Control Valve & Temp Gauge

B-2339 Hose Reel Assembly, 30' Closed Hose Reel, Cabinet w/ Control Valve & Temp Gauge

B-2339 B-7222-C01 Enclosed Hose Reel with 30' Hose, EB-0107 Spray Valve, Rinse Control Cabinet with Control Valve, Dual Check Valves, Thermometer and Water Hammer Arrestor
Specification
  • Pressure: 20 - 125 psi, Temperature: 40 F - 140 F, Flow Rate: 3.48 GPM @ 60 psi
Technical specification
  • Unique ref.ts-brass-080
  • Product familyMixing Faucets
  • Product groupEnclosed Hose Reel Assembly
  • TypeObject (single object)
  • Date of publishing2011-12-01
  • Edition number1
  • Height (inches)21.75
  • Width (inches)16
  • Depth (inches)16.44
Related
  • Material mainStainless steel
  • Material secondaryChrome
  • Designed inUnited States
  • Manufactured inUnited States
  • Weight Net (Lbs)81
Classification
  • BIMobject CategorySanitary - Taps & Mixers

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit