Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
t-and-s-brass-and-bronze-works/products/9b5104c0-2f6d-494f-b148-3a3a83955043
Home
Categories
Sanitary
Taps & Mixers
B-7242-01 Hose Reel, Open, Epoxy Coated Steel, 50' Hose, 3/8" ID with Spray Valve
Available in United States
T&S Brass & Bronze Works
Follow
B-7242-01 Hose Reel, Open, Epoxy Coated Steel, 50' Hose, 3/8" ID with Spray Valve
B-7242-01 3/8" x 50' Open Coated Reel, EB-0107 Blue Spray Valve
Download
Specification
Specification
Pressure: 20 - 125 psi, Temperature: 40 F - 140 F, Flow Rate: 3.20 GPM @ 60 psi
Technical specification
Technical specification
Unique ref.
ts-brass-108
Product family
Mixing Faucets
Product group
Open Hose Reel Assembly
Type
Object (single object)
Date of publishing
2011-12-01
Edition number
1
Height (inches)
20.56
Width (inches)
21.06
Depth (inches)
9.5
Links
Links
Product url
https://www.tsbrass.com/overview.php?pid=B-7242-01&loc_cat=Washdown+Solutions
Installation instructions
https://www.tsbrass.com/drawings/098/098-011027-45.PDF
Related
Related
Designed in
United States
Manufactured in
China
Weight Net (Lbs)
60.4
Classification
Classification
BIMobject Category
Sanitary - Taps & Mixers
Region availability
North America
United States
Similar products
T&S Brass & Bronze Works
PG-8WREV Pet Grooming Faucet, Wall 8" Centers, Aluminum Spray Valve, Coiled Hose, Vacuum Breaker
Download
T&S Brass & Bronze Works
B-0133-ADF08-B EasyInstall Pre-Rinse, Spring Action, Wall Mount, 8" Centers, 8" Add-On Faucet, Wall Bracket
Download
T&S Brass & Bronze Works
B-7245-06 Hose Reel, Open, Epoxy Coated Steel, 3/4" x 50' Hose, 7/16" Front Trigger Water Gun
4.3
(
6
)
Download
T&S Brass & Bronze Works
PJ-108H-CH01 Pet Market: Hi-Flow Jet Spray, Fifi Coiled Hose, Garden Hose Female Inlet Adapter
Download
T&S Brass & Bronze Works
B-0133-ADF12-B EasyInstall Pre-Rinse Unit: Spring Action, 8" Wall Mount, 12" Add-On Faucet, Wall Bracket
Download
T&S Brass & Bronze Works
B-7142-01 Hose Reel, Open, Stainless Steel, 50' Hose, 3/8" ID with Spray Valve
Download