Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
t-and-s-brass-and-bronze-works/products/163424dc-7edf-4713-b7fc-c2b370c5bcbe
Home
Categories
Sanitary
Other Sanitary
PJ-108H-CH01 Pet Market: Hi-Flow Jet Spray, Fifi Coiled Hose, Garden Hose Female Inlet Adapter
Available in United States
T&S Brass & Bronze Works
Follow
PJ-108H-CH01 Pet Market: Hi-Flow Jet Spray, Fifi Coiled Hose, Garden Hose Female Inlet Adapter
Pet Market: Hi-Flow Jet Spray, Fifi Coiled Hose, Garden Hose Female Inlet Adapter
Download
Specification
Specification
Pressure: 20 - 125 psi, Temperature: 40 F - 140 F, Flow Rate: 3.85 GPM @ 60 psi
Technical specification
Technical specification
Unique ref.
ts-brass-PJ-108H-CH01
Product family
Other Sanitary
Product group
Pet Grooming
Type
Object (single object)
Date of publishing
2020-04-14
Edition number
1
Height (inches)
21.62
Width (inches)
5.5
Depth (inches)
4.19
Links
Links
Product url
https://www.tsbrass.com/overview.php?pid=PJ-108H-CH01&loc_cat=Pet+Grooming
Installation instructions
https://www.tsbrass.com/drawings/098/098-015971-45.PDF
Product certification
https://www.tsbrass.com/overview.php?pid=PJ-108H-CH01&loc_cat=Pet+Grooming?tab=3
Related
Related
Material main
Polyurethane
Designed in
United States
Manufactured in
United States
Weight Net (Lbs)
3.8
Classification
Classification
BIMobject Category
Sanitary - Other Sanitary
Region availability
North America
United States
Similar products
T&S Brass & Bronze Works
B-7245-06 Hose Reel, Open, Epoxy Coated Steel, 3/4" x 50' Hose, 7/16" Front Trigger Water Gun
4.3
(
6
)
Download
T&S Brass & Bronze Works
PG-8WREV Pet Grooming Faucet, Wall 8" Centers, Aluminum Spray Valve, Coiled Hose, Vacuum Breaker
Download
T&S Brass & Bronze Works
B-0669-RGH Service Sink Faucet, Wall Mount, Adjustable Center, Vac. Breaker, Integral Stop, Rough
Download
T&S Brass & Bronze Works
5PR-8W12 Equip Pre-Rinse, Wall Mount Base, 8" Centers, 6" Wall Bracket, 12" Add-On Faucet
Download
T&S Brass & Bronze Works
B-0890-CR-VR05 Lavatory Faucet, 4" Deck Mount, Ceramas, 0.5 GPM VR Spray Device, 4" Handles & VR Screws
Download
T&S Brass & Bronze Works
B-0722 Sill Faucet, Vacuume Breaker, 3/4" NPT Female Inlet, Garden Hose Thread Outlet
Download