Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
t-and-s-brass-and-bronze-works/products/62c80c12-df7d-4338-b882-8c32d07a25af
Home
Categories
Kitchen
Taps & Mixers
S-1230 Deck Mount Stainless Steel Water Station w/ Pedestal Type Stainless Steel Glass Filler
Available in United States
T&S Brass & Bronze Works
Follow
S-1230 Deck Mount Stainless Steel Water Station w/ Pedestal Type Stainless Steel Glass Filler
S-1230, Deck Mount Stainless Steel Water Station w/ Pedestal Type Stainless Steel Glass Filler
Download
Specification
Specification
Deck mount stainless steel water station, 8” deck mount stainless steel glass filler w/ stainless steel body, Torx wrench adjustable stainless steel flow outlet (wrench included)
Technical specification
Technical specification
Unique ref.
ts-brass-S-1230
Product family
EverSteel Stainless Steel
Product group
EverSteel Glass Fillers
Type
Object (single object)
Date of publishing
2024-05-09
Edition number
1
Links
Links
Product url
https://www.tsbrass.com/products/eversteel-glass-fillers/eversteel-glass-fillers/S-1230
Installation instructions
https://www.tsbrass.com/products/eversteel-glass-fillers/eversteel-glass-fillers/S-1230
Instruction video
https://www.tsbrass.com/products/eversteel-glass-fillers/eversteel-glass-fillers/S-1230
Technical description
https://www.tsbrass.com/products/eversteel-glass-fillers/eversteel-glass-fillers/S-1230
Related
Related
Manufactured in
China
Classification
Classification
BIMobject Category
Kitchen - Taps & Mixers
Region availability
North America
United States
Similar products
T&S Brass & Bronze Works
B-0133-14CRQJST EasyInstall Pre-Rinse, 8" Wall Mount Base, Ceramas, 14" ADF Nozzle, B-0107-J-SWV, QD, Tee
Download
T&S Brass & Bronze Works
B-0665-BSTR Service Sink Faucet, Wall Mount, 8" Centers, Built-In Stops, Vacuum Breaker, Rough
4.5
(
6
)
Download
T&S Brass & Bronze Works
B-1230 Glass Filler Water Station, Pedestal Glass Filler and Drip Pan
Download
T&S Brass & Bronze Works
5HR-242 Hose Reel, Open, Epoxy Coated Steel, 3/8" ID x 50' Hose EQUIP
Download
T&S Brass & Bronze Works
B-2282-01-F05 Dipperwell Faucet w/ 0.5 GPM Flow Disc & Bowl Assembly
Download
T&S Brass & Bronze Works
B-2282-01 Dipperwell Faucet & Bowl Assembly
Download