Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
t-and-s-brass-and-bronze-works/products/73ded64c-06e6-45ab-b5b0-6e9fc9873b84
Home
Categories
Sanitary
Taps & Mixers
B-0704 Sill Faucet, 1/2" NPT Male Inlet, 4-Arm Handle, 3/4"Garden Thread, 3-1/2" Outlet to Center
Available in United States
T&S Brass & Bronze Works
Follow
B-0704 Sill Faucet, 1/2" NPT Male Inlet, 4-Arm Handle, 3/4"Garden Thread, 3-1/2" Outlet to Center
B-0704, Sill Faucet, 1/2" NPT Male Inlet, 4-Arm Handle, 3/4"Garden Thread, 3-1/2" Outlet to Center
Download
Specification
Specification
female union inlet connections, Garden hose male outlet, Quarter-turn Eterna compression cartridge w/ spring check
Technical specification
Technical specification
Unique ref.
ts-brass-B-0704
Product family
Manual Faucets
Product group
Service Sink & Sill Faucets
Type
Object (single object)
Date of publishing
2024-05-09
Edition number
1
Links
Links
Product url
https://www.tsbrass.com/products/service-sink-sill-faucets/service-sink-sill-faucets/B-0704
Installation instructions
https://www.tsbrass.com/products/service-sink-sill-faucets/service-sink-sill-faucets/B-0704
Instruction video
https://www.tsbrass.com/products/service-sink-sill-faucets/service-sink-sill-faucets/B-0704
Technical description
https://www.tsbrass.com/products/service-sink-sill-faucets/service-sink-sill-faucets/B-0704
Related
Related
Manufactured in
United States
Weight Net (Kg)
2
Classification
Classification
BIMobject Category
Sanitary - Taps & Mixers
Region availability
North America
United States
Similar products
T&S Brass & Bronze Works
P3-8WESV-08M 8" Wall Mount, 1/2" NPT Inlets, Vb, 8" Swivel Nozzle, 96" Stainless Steel Flex Hose
Download
T&S Brass & Bronze Works
B-7142-05 Hose Reel, Open, Stainless Steel, 3/8" x 50' Hose, Front Trigger Water Gun
Download
T&S Brass & Bronze Works
ECW-3163 WaveCrest Electronic Sensor Medical Fct, 4" Deck Mount, Polished Chrome, 0.5 GPM / 1.9 LPM VR Hidden Spray Device
Download
T&S Brass & Bronze Works
B-0133-12ACRB8S Pre-Rinse: 8" Wall Mount, Ceramas, ADF 12" Nozzle, 2.2 GPM VR Aerator, B-0108 & Swivel
Download
T&S Brass & Bronze Works
B-1436 Complete Stainless Steel Hose Reel System with Stainless Steel Backplate
Download
T&S Brass & Bronze Works
B-7245-03 Hose Reel, Open, Epoxy Coated Steel, 3/4" x 50' Hose, 7/16" Rear Trigger Water Gun
Download