Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
t-and-s-brass-and-bronze-works/products/03e61b43-d639-405b-b8bf-ecb1c5dcbe48
Home
Categories
Kitchen
Taps & Mixers
S-1146 4" Wall Mount Stainless Steel Workboard Faucet w/ Lever Handles, SS Swivel Gooseneck with 2.2 GPM Aerator
Available in United States
T&S Brass & Bronze Works
Follow
S-1146 4" Wall Mount Stainless Steel Workboard Faucet w/ Lever Handles, SS Swivel Gooseneck with 2.2 GPM Aerator
S-1146, 4" Wall Mount Stainless Steel Workboard Faucet w/ Lever Handles, SS Swivel Gooseneck with 2.2 GPM Aerator
Download
Specification
Specification
4" wall mount mixing faucet w/ stainless steel body, 5 3/4” stainless steel swivel gooseneck, 2.2 GPM stainless steel aerator
Technical specification
Technical specification
Unique ref.
ts-brass-S-1146
Product family
EverSteel Stainless Steel
Product group
EverSteel Manual Faucets
Type
Object (single object)
Date of publishing
2024-05-09
Edition number
1
Links
Links
Product url
https://www.tsbrass.com/products/eversteel-manual-faucets/eversteel-manual-faucets/S-1146
Installation instructions
https://www.tsbrass.com/products/eversteel-manual-faucets/eversteel-manual-faucets/S-1146
Instruction video
https://www.tsbrass.com/products/eversteel-manual-faucets/eversteel-manual-faucets/S-1146
Technical description
https://www.tsbrass.com/products/eversteel-manual-faucets/eversteel-manual-faucets/S-1146
Related
Related
Manufactured in
China
Weight Net (Kg)
4.15
Classification
Classification
BIMobject Category
Kitchen - Taps & Mixers
Region availability
North America
United States
Similar products
T&S Brass & Bronze Works
B-0665-BSTR Service Sink Faucet, Wall Mount, 8" Centers, Built-In Stops, Vacuum Breaker, Rough
4.5
(
6
)
Download
T&S Brass & Bronze Works
B-0133-14CRQJST EasyInstall Pre-Rinse, 8" Wall Mount Base, Ceramas, 14" ADF Nozzle, B-0107-J-SWV, QD, Tee
Download
T&S Brass & Bronze Works
5HR-242 Hose Reel, Open, Epoxy Coated Steel, 3/8" ID x 50' Hose EQUIP
Download
T&S Brass & Bronze Works
B-2282-01-F05 Dipperwell Faucet w/ 0.5 GPM Flow Disc & Bowl Assembly
Download
T&S Brass & Bronze Works
B-0231-EE-CR 8" c/c Double Pantry Faucet, Wall Mount, Ceramas, 12" Swing Nozzle, 00EE Male Inlets
Download
T&S Brass & Bronze Works
B-0594 Pot Filler, Wall Mount, Single Control, 24" Double-Joint Nozzle, Insulated On-Off Control
Download