Publish your products
Vertical Reveal Trim Profile for Cladding Systems - RV
Tamlyn

Vertical Reveal Trim Profile for Cladding Systems - RV

Creates a minimalist shadow line with simple reveal space that allows installation vertically, horizontally or diagonally. Can be used in conjunction with 5/8” drywall, panel installation and wrapped surface finishes such as fabric or vinyl wall coverings. Ridged faces for tape & float and pre-punched holes for easy install (hole placement may vary).

Available in 10’ length. 6063 T5 aluminum with standard clear anodized or primed finish. Anodized color and powder coating finishes available with custom color matching.

Specification
  • ITEM ID

    RV-14

    • A: 1/4”
    • B: 1/4”

    RV5-12

    • A: 1/2" 
    • B:1/2"

    RV5-100

    • A: 1"
    • B: 1/2"

    RV5-200

    • A: 2"
    • B: 1/2"
Technical specification
  • Unique ref.tamlyn-011
  • Product familyExterior Cladding Trim Profiles
  • Product groupReveal, Vertical
  • TypeObject (single object)
  • Date of publishing2016-03-29
  • Edition number1
Related
  • Material mainAluminium
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryWalls - Curtain Walls
  • Uniclass 2015 CodePr_35_90_28_52
  • Uniclass 2015 DescriptionMetal finishing trims
  • OmniClass Number23-15 15 31
  • OmniClass TitleWall Specialties and Trim

Region availability

North America
Canada
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit