Publish your products
3-1/2" Outside Corner Trim Profile for Exterior Cladding - XOC
Tamlyn

3-1/2" Outside Corner Trim Profile for Exterior Cladding - XOC

A traditional outside corner without the joints, caulked seams and nail holes that butted 1x4s require.

MATERIALS: 6063-T5 .050″ ± .005 extruded aluminum alloy with proprietary coating that protects against harsh weather conditions and allows for paint adhesion.

NOTE: Do not install XtremeTrim® 3-1/2″ Outside Corner on horizontal applications where the exterior flange can catch/hold water.

Specification
  • ITEM ID:

    XOC12:

    • A: 1" 
    • B: 2"

    XOC35:

    • A: 3-1/2” 
    • B:3/4”

    All parts are 10’ Length unless otherwise indicated

Technical specification
  • Unique ref.tamlyn-022
  • Product familyExterior Cladding Trim Profiles
  • Product groupOutside Corner
  • TypeObject (single object)
  • Date of publishing2016-03-29
  • Edition number1
Related
  • Material mainAluminium
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryWalls - Curtain Walls
  • Uniclass 2015 CodePr_35_90_28_52
  • Uniclass 2015 DescriptionMetal finishing trims
  • OmniClass Number23-15 15 31
  • OmniClass TitleWall Specialties and Trim

Region availability

North America
Canada
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit