Publish your products
Low Profile Outside Corner Trim Profile for Cladding - XOCLP
Tamlyn

Low Profile Outside Corner Trim Profile for Cladding - XOCLP

Offers a clean outside corner for various siding materials. Works well with all vertical options.

MATERIALS: 6063-T5 .050″ ± .005 extruded aluminum alloy with proprietary coating that protects against harsh weather conditions and allows for paint adhesion.

NOTE: Do not install XtremeTrim® Low Profile Outside Corner on horizontal applications where the exterior flange can catch/hold water.

Specification
  • ITEM ID

    XOCLP516*

    • A: 3/4” 
    • B: 3/8”

    XOCLP716

    • A: 1”
    • B: 7/16”

    XOCLP58*

    • A: 1-1/8” 
    • B: 5/8”

    XOCLP34*

    • A: 1-1/2”
    • B: 3/4”

    XOCLP1

    • A: 1-1/2”
    • B: 1”

    XOCLP114

    • A: 1-3/4” 
    • B: 1-1/4”

    All parts are 10’ Length unless otherwise indicated

    *In Stock in BLACK ANODIZED

Technical specification
  • Unique ref.tamlyn-028
  • Product familyExterior Cladding Trim Profiles
  • Product groupOutside Corner, Low Profile
  • TypeObject (single object)
  • Date of publishing2016-03-29
  • Edition number1
Related
  • Material mainAluminium
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryWalls - Curtain Walls
  • Uniclass 2015 CodePr_35_90_28_52
  • Uniclass 2015 DescriptionMetal finishing trims
  • OmniClass Number23-15 15 31
  • OmniClass TitleWall Specialties and Trim

Region availability

North America
Canada
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit