Unique ref.: | install-plus-235 |
---|---|
Brand: | Tata Steel |
Product family: | Pipework Systems |
Product group: | Intall & Install PLUS |
Date of publishing: | 2017-01-06 |
Edition number: | 1 |
Type: | Object (single object) |
Product url: | https://tatasteelconstruction.com/en_GB/Products/FitOut/Pipework-systems/I... |
---|---|
Installation instructions: | https://tatasteelconstruction.com/en_GB/Products/FitOut/Pipework-systems/I... |
COBie Product Data Sheet: | |
Product certification: | https://tatasteelconstruction.com/en_GB/Products/FitOut/Pipework-systems/I... |
Technical description: | https://tatasteelconstruction.com/en_GB/Products/FitOut/Pipework-systems/I... |
Instruction video: | |
GTIN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en/tata-steel/product/install-plus-235
Material main: | Steel |
---|---|
Material secondary: | |
Designed in: | |
Manufactured in: | United Kingdom |
BIMobject Category: | Plumbing - Pipes |
---|---|
IFC classification: | Pipe Segment |
Uniclass 1.4 Code: | L73121 |
Uniclass 1.4 Description: | Pipes and fittings |
Uniclass 2.0 Code: | SS-55 |
Uniclass 2.0 Description: | Piped Supply Systems |
Uniclass 2015 Code: | Pr_65_52_63_10 |
Uniclass 2015 Description: | Carbon steel pipe and fittings |
NBS Reference Code: | 55 |
NBS Reference Description: | Piped Supply Systems |
BIMobject®