Publish your products
DCMC THERM Adjustable cone circular diffuser
DCMC THERM Adjustable cone circular diffuser

    DCMC THERM Adjustable cone circular diffuser

    High-induction circular diffuser with adjustable cones made up of concentric truncated cone profiles. Height adjustable by means of an adjustment screw in order to change the direction of the air jet in relation to the required thermal conditions. – INSTALLATION HEIGHT: 2.7 – 6 m – APPLICATION: room cooling and heating
    Specification
    • SPECIFICATIONS – MATERIAL: Aluminium and steel – SURFACE FINISH: epoxy powder coating resistant to impact and abrasion – COLOUR: RAL white 9010 glossy, 9016 glossy, 9003 mat. On request, coating in nonstandard RAL colours – FASTENING: by means of screws positioned on the diffuser neck
    Technical specification
    • Unique ref.DCMC-THERM
    • Product familyDiffusion
    • Product groupDCMC
    • TypeObject (single object)
    • Date of publishing2026-10-12
    • Edition number1
    Classification
    • BIMobject CategoryHVAC - Air Diffusers

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City