Publish your products
DHT Orientable nozzle diffuser

DHT Orientable nozzle diffuser

High-induction adjustable conical nozzle diffuser with direct duct mounting and EPDM sealing gasket. The central body can be easily adjusted or rotated 180° for maximum throw. – INSTALLATION HEIGHT: up to 25/30m – APPLICATION: cooling and heating for wide areas
Specification
  • SPECIFICATIONS – MATERIAL: Pickled Steel – SURFACE FINISH: epoxy powder coating resistant to impact and abrasion – COLOUR: RAL white 9010 glossy, 9016 glossy, 9003 mat. On request, coating in nonstandard RAL colours – FASTENING: by means of screws positioned on the diffuser neck
Technical specification
  • Unique ref.DHT
  • Product familyDiffusion
  • Product groupDHT
  • TypeObject (single object)
  • Date of publishing2026-10-12
  • Edition number1
Classification
  • BIMobject CategoryHVAC - Air Diffusers

Region availability

Europe
Åland Islands
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City