Publish your products
DSRQ GUARNIZIONE Variable geometry diffuser

DSRQ GUARNIZIONE Variable geometry diffuser

Variable geometry diffuser on 597×597 mm panel developed for rooms with high ceilings where a long throw and a high induction ratio are required. Made up of a half-housing in which individually or simultaneously adjustable deflectors are fitted (if required) in order to change the direction of the air jet in relation to the thermal conditions required. – DSRQ: Manual blades adjustment – DSRSQ: Simultaneously blades adjustment
Specification
  • SPECIFICATIONS – HOUSING MATERIAL: steel – DEFLECTOR MATERIAL: steel – SURFACE FINISH: epoxy powder coating resistant to impact and abrasion – COLOUR: RAL white 9010 glossy, 9016 glossy, 9003 mat. On request, coating in nonstandard RAL colours – FASTENING: by means of screws positioned on the diffuser neck – INSTALLATION HEIGHT: up to 16 m – USE: room cooling and heating
Technical specification
  • Unique ref.DSRQ-GUARNIZIONE
  • Product familyDiffusion
  • Product groupDSRQ
  • TypeObject (single object)
  • Date of publishing2026-10-12
  • Edition number1
Classification
  • BIMobject CategoryHVAC - Air Diffusers

Region availability

Europe
Åland Islands
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City