Publish your products
Genié Pro

Genié Pro

Genié with "Multifrequency Pulse" technology is the system of electrophysical dehumidification for masonry works. It is a high electronic apparatus efficiency, reliable, long lasting and with very low levels of energy consumption. It's designed and built to guarantee maximum safety, in complete respect and in accordance with current European regulations. The principles of operation of the Genié technology were made unique with the patent, at the Italian Office patents and trademarks - UIBM - n. 0001426485.

Specification
  • - Mains power supply: 230 V - 50Hz
    - Rated supply voltage: 12 VDC;
    - Power consumption: <1 W;
    - Max absorbed power with 8 satellites <6 W;
    - Operating temperature range: -10 ° C / +70 ° C;
    - Dimensions, in mm: H 200, L 270, P 48;
    - Material: ABS (UL94 HB);
    - Color: Lava, NCS S 7502-B;
    - Degree of protection: IP40;
    - Weight: ≈1kg;
    - Range of action: 6m - 10m - 12m - 15m - 20m.

Technical specification
  • Unique ref.genie-pro
  • Product familyGenié
  • Product groupGenié Pro
  • TypeObject (single object)
  • Date of publishing2019-02-06
  • Edition number1
  • Height (mm)200
  • Width (mm)270
  • Depth (mm)40
Related
  • Designed inItaly
  • Manufactured inItaly
Classification
  • BIMobject CategoryHVAC - Mechanical Ventilation

Region availability

Europe
Italy
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit