Publish your products
Smart Steam Control - 289
Smart Steam Control - 289
Smart Steam Control - 289
Smart Steam Control - 289
Smart Steam Control - 289
    tekmar

    Smart Steam Control - 289

    The Smart Steam Control 289, connected through the Watts OnSite mobile/web app is a simple solution to manage all steam boilers across multiple properties. Connectivity to Watts OnSite significantly improves ease of job and reduces the number of staff hours visiting plant rooms. The Smart Steam Control 289 is designed to operate up to 2 steam boilers on either one or two pipe steam applications. The system can provide up to 20% energy savings through Outdoor Reset technology, Indoor Temperature Feedback, and Warm Weather Shutdown.

    Specification
    • Features

      • Real time alert and notifications through text, email and push notifications with Watts OnSite
      • Operates up to 2 boilers
      • 5 inch color touchscreen with setup wizard for simplified installation
      • Outdoor reset technology and indoor temperature feedback (with optional indoor sensor)
      • 4 Event, 7 day programable schedule
      • Warm weather shut down
      • Product comes with Outdoor Sensor 070 and Universal Sensor 071
      • Product compatible with optional Boiler Flue Sensor 069 and Pressure Sensor 089 (products sold separately)
      • Applications using a tankless DHW coil
      Specifications
      Agency ApprovalsCSA C US, FCC Part 15B, ICES-003 Class A
      Ambient ConditionsIndoor use only, 32 to 122 degrees F (0 to 50 degrees C), less than 90 percent RH Non-condensing, Altitude < 6560 feet (2000 m), Installation Category II, Pollution Degree 2
      Calls24 V (ac) or Short
      Control TypeMicroprocessor control, this is not a safety (limit) control
      Dimensions9 IN H x 8 IN W x 2 11/32 IN D (229 x 203 x 60 MM)
      Enclosure MaterialBlue ABS plastic
      Enclosure NEMA RatingNEMA 1
      Hydronic - HVAC Control TypeSteam Control
      Modulating OutputDoes Not Apply To Product
      Power Supply115 V (ac) plus / minus 10 percent, 60 Hz, 4 W
      Relay230 V (ac) 5 A, 1/3 hp
      SensorNTC thermistor, 10 k ohms at 77 degrees F (25 degrees C plus / minus 0.2 degrees C) Beta=3892


      Technical specification
      • Unique ref.289-smart-steam-control
      • Product familyControls
      • Product groupMulti Staging
      • TypeObject (single object)
      • Date of publishing2024-02-13
      • Edition number1
      Classification
      • BIMobject CategoryHVAC - Control Panels
      • OmniClass Number23-27 11 15
      • OmniClass TitleFlow Measuring Instrument And Controls
      BIMobject product library

      Design App for Revit

      Load families straight into your Revit model in one click

      Get a place to access new objects easier, store your Revit families and collaborate with your team.

      • CheckmarkWork directly with BIM objects next to Revit
      • Checkmark 2GB Cloud storage - store your Revit content
      • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit