Publish your products
Altos® Wall Systems
Teknion
Archived

Altos® Wall Systems

Overview
Altos® is an innovative architectural wall system designed with clean, crisp lines to harmonize with building interiors.

Use of laminate, veneer, glass and fabric allows creative application of finishes. Thin, anodized frames project a modern aesthetic, while vertical and horizontal reveals add visual interest. Simple and efficient, Altos facilitates cost-effective reconfiguration or full relocation as required. Its unique universal framework allows changes in elevation, dimension, Fascia function and finish to maximize the life of the product.

ALTOS PROVIDES A PERFECT BALANCE OF FORM AND FUNCTION:
  • Understated Design – clean, crisp European aesthetic
  • Functionality – fully relocatable, modular wall system
  • Return on Investment – easily reconfigured components translate to low cost of ownership
  • Technology – clear wall cavity accepts three types of electrics, both hard-wired and quick-disconnect systems; as well as standard off-the-shelf UL/CSA approved boxes

Features
FUNCTION
Altos is a completely modular wall system offered as a series of individual components. It is constructed as a build-up and shipped disassembled to easily reconfigure and relocate between floors or buildings.
INTEGRATION WITH ARCHITECTURE
Altos walls can be used in any building environment and almost anywhere on a floorplate. Vertical posts with 1-inch increments accommodate standard ceiling heights between 8 and 10 feet.
INTEGRATION WITH FURNITURE
Altos offers functional and aesthetic integration with Teknion's Optos seamless glass wall, systems furniture, casegoods, storage and seating.
SUSTAINABILITY
Unlike drywall, Altos walls are completely reusable.
ACOUSTICS
Altos features sound-blocking and sound-absorbing properties. Altos' ability to block sound transmission equals or exceeds standard drywall construction or other wall systems.
TECHNOLOGY
Altos walls are 4 inches thick with 2½ inches of accessible, clear cavity space that allows wires to be run horizontally and vertically.
Technical specification
  • Unique ref.teknion-altos
  • Product familySystems Furniture
  • Product groupAltos
  • TypeObject (single object)
  • Date of publishing2014-09-30
  • Edition number1
Classification
  • BIMobject CategoryFurniture - Other Furniture
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit