Publish your products
Thermiser Max® Insulated Rolling Door

Thermiser Max® Insulated Rolling Door

Our Thermiser Max® Insulated Rolling Door is the most energy-efficient insulated rolling door available today, with the certifications to prove it.  IECC, ASHRAE, LEED – this door has it all while decreasing air infiltration by 94% versus standard products.  And, because we care about the environment as much as you do, the door can help you achieve up to 38 points in five LEED certification credit categories.

PERFORMANCE...TESTED AND PROVEN - Built to order, Thermiser Max is best used in exterior openings where maintaining environmental separation on each side of the door is necessary. Doors meet ASHRAE® 90.12, 2015 IECC® and California’s Title 24 air infiltration requirements with an independently tested value of less than 0.3 CFM/FT2.

PATENTED SEALING SYSTEM - This exclusive full perimeter seal, combined with thermally broken guide construction and insulated curtains, minimizes air infiltration and thermal transference.

A GREEN, ENERGY EFFICIENT OPTION - This door delivers a 94% decrease in air infiltration compared to standard products and can contribute up to 38 credits in five LEED categories. A comprehensive LEED® package is available on our website.

REDUCES SOUND TRANSMISSION - Sound Transmission Class (STC) rating is up to 32 for the entire assembly. All configurations are evaluated per ASTM E90, based on testing a complete, operable assembly.

OPERATION AND STRUCTURAL REQUIREMENTS - Hand chain, hand crank and a variety of motor options are available. This product is supported by a guide assembly attached to the jamb construction. No additional header support is required unless hood supports are mandated by a larger opening width.

OPTIONAL MATERIALS AND FINISHES ▶ Aluminum in mill, clear or color anodized ▶ Stainless steel - 300 series in #4 finish ▶ SpectraShield® Powder Coating in more than 180 colors. Brackets, Guides and Bottom Bar ▶ Hot-dip galvanizing on steel components ▶ Zinc-enriched, corrosion-resistant powder coating in Gray
Technical specification
  • Unique ref.cookson-012
  • Product familyDoors
  • Product groupOverhead Coiling
  • TypeObject (single object)
  • Date of publishing2015-03-12
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryDoors - Industrial

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit