This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

Corzan® CPVC Pipe and Fittings, 1/2" - 24”, IPS Sched. 80

Unique ref.: corzan-pipe
Brand: The Lubrizol Corporation
Product family: Pipes for General Use
Product group: Corzan Pipe and Fittings
Date of publishing: 2011-02-25
Edition number: 1
Type: Building Material
Download (21)

Whether you are plumbing a high-rise, hotel, hospital, college dormitory or any number of other commercial projects, FlowGuard Gold® and Corzan® pipe and fittings provide a cost-effective, easy-to-install and highly reliable option. Installations are fast and easy because of our strong solvent cement joining system, so projects are completed on time and within budget.
Made of high-performance chlorinated polyvinyl chloride (CPVC), our commercial plumbing products are immune to pitting, scaling and corrosion. Both FlowGuard Gold and Corzan pipe meet the cell class of 24448, the highest on the market today. That means peace of mind with regard to their ability to provide a long-term, reliable performance. For added confidence, consider the fact that the same large-diameter Corzan pipe and fittings used in commercial installations have been successfully used in industrial applications since the 1960s, proving that they offer the necessary durability, chemical and temperature resistance to endure even demanding, highly corrosive environments.

We offer a broad range of pipe and fitting sizes, making our products ideal for numerous applications, including risers and mains, as well as branch lines. A wide array of transition fittings is available to conveniently transition larger-diameter Corzan pipe to FlowGuard Gold pipe or to metal.

We stand behind our superior product offering with the industry’s largest network of technical support specialists who are located in the field and at our extensive R&D facilities. These highly trained, experienced professionals are available to answer questions, conduct training and provide cost-effective solutions.

Additional benefits of FlowGuard Gold and Corzan pipe and fittings include:

  • Lower total installed costs resulting from stable material costs and reduced labor time
  • Superior antimicrobial performance
  • Uncompromised water quality (no copper contamination)
  • Outstanding flame and smoke characteristics
  • Quiet operation
  • Reliable, low-maintenance performance
  • Availability:
  • FlowGuard Gold pipe is available in ½" - 2" CTS SDR 11 sizes
  • Corzan pipe is available in ½" - 8" IPS Schedule 80 sizes


  • Material main: CPVC
    Material secondary:
    Designed in:
    Manufactured in:

    BIMobject Category: Plumbing - Pipes
    IFC classification: Pipe Fitting
    Uniclass 1.4 Code: L73121
    Uniclass 1.4 Description: Pipes and fittings
    Uniclass 2015 Code: Pr_65_52_63
    Uniclass 2015 Description: Pipes and fittings
    CSI MasterFormat 2014 Code: 22 11 00
    CSI MasterFormat 2014 Title: Facility Water Distribution
    OmniClass Number: 23-29 33 00
    OmniClass Title: Fire Suppression System Components
    CSI UniFormat II Code: C1030
    CSI UniFormat II Title: Fittings
    This product is available in:
    Africa
    • Algeria
    • Angola
    • Benin
    • Botswana
    • Burkina Faso
    • Burundi
    • Cameroon
    • Cape Verde
    • Central African Republic
    • Chad
    • Comoros
    • Côte d'Ivoire
    • Democratic Republic of the Congo
    • Djibouti
    • Equatorial Guinea
    • Eritrea
    • Ethiopia
    • Gabon
    • Ghana
    • Guinea
    • Guinea-Bissau
    • Kenya
    • Lesotho
    • Liberia
    • Libya
    • Madagascar
    • Malawi
    • Mali
    • Mauritania
    • Mauritius
    • Mayotte
    • Morocco
    • Mozambique
    • Namibia
    • Niger
    • Nigeria
    • Republic of the Congo
    • Reunion
    • Rwanda
    • Saint Helena
    • São Tomé and Príncipe
    • Senegal
    • Seychelles
    • Sierra Leone
    • Somalia
    • South Africa
    • South Sudan
    • Sudan
    • Swaziland
    • Tanzania
    • The Gambia
    • Togo
    • Tunisia
    • Uganda
    • Western Sahara
    • Zambia
    • Zimbabwe
    Antarctica
    • Antarctica
    • Bouvet Island
    • French Southern and Antarctic Lands
    • Heard Island and McDonald Islands
    • South Georgia and the South Sandwich Islands
    Asia
    • Armenia
    • Azerbaijan
    • Bangladesh
    • Bhutan
    • British Indian Ocean Territory
    • Brunei
    • Cambodia
    • China
    • Christmas Island
    • Cocos (Keeling) Islands
    • Georgia
    • Hong Kong
    • India
    • Indonesia
    • Japan
    • Kazakhstan
    • Kyrgyzstan
    • Laos
    • Macau
    • Malaysia
    • Maldives
    • Mongolia
    • Myanmar (Burma)
    • Nepal
    • North Korea
    • Pakistan
    • Philippines
    • Singapore
    • South Korea
    • Sri Lanka
    • Taiwan
    • Tajikistan
    • Thailand
    • Turkmenistan
    • Uzbekistan
    • Vietnam
    Europe
    • Åland Islands
    • Albania
    • Andorra
    • Austria
    • Belarus
    • Belgium
    • Bosnia and Herzegovina
    • Bulgaria
    • Croatia
    • Cyprus
    • Czech Republic
    • Denmark
    • Estonia
    • Faroe Islands
    • Finland
    • France
    • Germany
    • Gibraltar
    • Greece
    • Guernsey
    • Hungary
    • Iceland
    • Ireland
    • Isle of Man
    • Italy
    • Jersey
    • Latvia
    • Liechtenstein
    • Lithuania
    • Luxembourg
    • Macedonia (FYROM)
    • Malta
    • Moldova
    • Monaco
    • Montenegro
    • Netherlands
    • Norway
    • Poland
    • Portugal
    • Romania
    • Russia
    • San Marino
    • Serbia
    • Slovakia
    • Slovenia
    • Spain
    • Svalbard and Jan Mayen
    • Sweden
    • Switzerland
    • Ukraine
    • United Kingdom
    • Vatican City
    Middle East
    • Afghanistan
    • Bahrain
    • Egypt
    • Iran
    • Iraq
    • Israel
    • Jordan
    • Kuwait
    • Lebanon
    • Oman
    • Palestine
    • Qatar
    • Saudi Arabia
    • Syria
    • Turkey
    • United Arab Emirates
    • Yemen
    North America
    • Anguilla
    • Antigua and Barbuda
    • Aruba
    • Barbados
    • Belize
    • Bermuda
    • British Virgin Islands
    • Canada
    • Caribbean Netherlands
    • Cayman Islands
    • Collectivity of Saint Martin
    • Costa Rica
    • Cuba
    • Curaçao
    • Dominica
    • Dominican Republic
    • El Salvador
    • Greenland
    • Grenada
    • Guadeloupe
    • Guatemala
    • Haiti
    • Honduras
    • Jamaica
    • Martinique
    • Mexico
    • Montserrat
    • Nicaragua
    • Panama
    • Puerto Rico
    • Saint Kitts and Nevis
    • Saint Lucia
    • Saint Pierre and Miquelon
    • Saint Vincent and the Grenadines
    • Saint-Barthélemy
    • Sint Maarten
    • The Bahamas
    • Trinidad and Tobago
    • Turks and Caicos Islands
    • U.S. Virgin Islands
    • United States
    Oceania
    • American Samoa
    • Australia
    • Cook Islands
    • Federated States of Micronesia
    • Fiji
    • French Polynesia
    • Guam
    • Kiribati
    • Marshall Islands
    • Nauru
    • New Caledonia
    • New Zealand
    • Niue
    • Norfolk Island
    • Northern Mariana Islands
    • Palau
    • Papua New Guinea
    • Pitcairn Islands
    • Samoa
    • Solomon Islands
    • Timor-Leste
    • Tokelau
    • Tonga
    • Tuvalu
    • United States Minor Outlying Islands
    • Vanuatu
    • Wallis and Futuna
    South America
    • Argentina
    • Bolivia
    • Brazil
    • Chile
    • Colombia
    • Ecuador
    • Falkland Islands (Islas Malvinas)
    • French Guiana
    • Guyana
    • Paraguay
    • Peru
    • Suriname
    • Uruguay
    • Venezuela

    BIMobject SEEK Properties

    Plumbing - Pipes

    Name Value
    Colour Gray
    Material CPVC

    COBie UK

    UK.COBie.Type

    UK.COBie.Type

    This property set allows objects to be COBie UK BIM Level 2 classified

    Name Value
    Colour Gray
    Material CPVC

    The Lubrizol Corporation

    Properties

    Name Value
    Pipe Diameter IPS Sched. 80 1/2" to 8"
    Connection Type Solvent Weld

    BIMobject®