Unique ref.: | flowguard-gold-pipe |
---|---|
Brand: | The Lubrizol Corporation |
Product family: | Pipes for General Use |
Product group: | FlowGuard Gold Pipe and Fittings |
Date of publishing: | 2011-02-25 |
Edition number: | 1 |
Type: | Building Material |
Performance Benefits
Advantages Over Competitive Systems
Versus CopperAvailability
Product url: | http://www.flowguardgold.com/ |
---|---|
Installation instructions: | http://www.flowguardgold.com/installation/ |
COBie Product Data Sheet: | |
Product certification: | http://www.homeinnovation.com/services/certification/green_certified_produ... |
Technical description: | |
Instruction video: | |
GTIN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en/thelubrizol/product/flowguard-gold-pipe
Material main: | CPVC |
---|---|
Material secondary: | Vinyl |
Designed in: | United States |
Manufactured in: | United States |
BIMobject Category: | Plumbing - Pipes |
---|---|
IFC classification: | Pipe Fitting |
Uniclass 1.4 Code: | L73121 |
Uniclass 1.4 Description: | Pipes and fittings |
Uniclass 2.0 Code: | PR-62-64 |
Uniclass 2.0 Description: | Pipes |
Uniclass 2015 Code: | Pr_65_52_63 |
Uniclass 2015 Description: | Pipes and fittings |
NBS Reference Code: | 62-64 |
NBS Reference Description: | Pipes |
CSI MasterFormat 2014 Code: | 22 11 00 |
CSI MasterFormat 2014 Title: | Facility Water Distribution |
OmniClass Number: | 23-27 43 00 |
OmniClass Title: | Pipe Fittings |
CSI UniFormat II Code: | C1030 |
CSI UniFormat II Title: | Fittings |
Name | Value |
---|---|
Colour | Tan with a gold stripe |
Material | CPVC |
This property set allows objects to be COBie UK BIM Level 2 classified
Name | Value |
---|---|
Colour | Tan with a gold stripe |
Material | CPVC |
Name | Value |
---|---|
Pipe Diameter | CTS SDR 11 | 1/2" to 2" |
Connection Type | Solvent Weld |
BIMobject®