Publish your products
Titoni Icon Sliding Aluminum Sliding Door System
Titoni Icon Sliding Aluminum Sliding Door System
Titoni Icon Sliding Aluminum Sliding Door System
Titoni Icon Sliding Aluminum Sliding Door System

    Titoni Icon Sliding Aluminum Sliding Door System

    5.0 out of 5 stars5.0(8 reviews)

    TITONI ICON SYSTEM

    THE LEGENDARY WORKHORSE OF MINIMAL FRAME DESIGN.

    The TITONI ICON System is among the most prominent offerings within our product lineup. Engineered to be both thermally versatile and structurally robust, it is suitable for applications in warm as well as moderately cold climates. The system accommodates expansive glazed surfaces while delivering exceptional performance in water tightness, air permeability, wind-load resistance, and thermal insulation.

    Ultrathin sightlines are achieved through three specialized methods: structural glazing, reinforced components, and engineered interlocking mullions. The framework is purposefully designed to ensure strength and durability while maintaining a minimal visible profile. The ICON provides versatility for installation in both warm and moderately cold climates and is engineered to accommodate 38mm (1-½”) and 54mm (2-⅛”) insulated glass.

    Specification
    • System Options:

      • Available in both 38 and 54 series.
      • Vertical Interlock: slim ¾” thickness.
      • Configurations: fixed window walls, sliding systems, pocketing, corner openings, and other custom solutions.

      Design & Operation:

      • Stainless steel bearings mounted within the track system ensure effortless glide, even with oversized or heavy panels.
      • Snap-in frame covers conceal fasteners, an uncommon practice in the industry, resulting in a refined and elegant finish.

      Certifications:

      • NFRC certified, with a wide selection of Low-E coatings available in both double and triple glazing.
    Technical specification
    • Unique ref.titoni-icon-sliding-aluminum-sliding-door-system
    • Product familyAluminum Sliding Doors
    • Product groupSliding Doors
    • TypeObject (single object)
    • Date of publishing2025-12-14
    • Edition number1
    Related
    • Material mainAluminium
    • Material secondaryGlass
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryDoors - Glazed
    • IFC classificationDoor
    • CSI MasterFormat 2014 Code08 13 16
    • CSI MasterFormat 2014 TitleAluminum Doors
    • OmniClass Number23-17 11 31 11 15
    • OmniClass TitleFire Rated Sliding Doors

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States