Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
top_caraibes/products/3c6ca12d-3025-4445-95aa-9ed21d3b074e
Home
Categories
Building Materials
Sheet Materials
Bardage 25B
Unavailable in United States
TOP CARAIBES - OCEAN INDIEN
Follow
Bardage 25B
Profiled trapezoidal cladding with or without insulation, thickness 0,63 mm or 0,75 mm - Length 1 500 to 12 000 mm
Download unavailable (no files)
Specification
Specification
prepaint steel
Technical specification
Technical specification
Unique ref.
TCA010018
Product family
Metal cladding
Product group
Profiled wall cladding
Type
Object (single object)
Date of publishing
2019-03-01
Edition number
1
Width (mm)
1030
Depth (mm)
25
Links
Links
Product url
https://www.top-caraibes.fr/media/83_bardage_nerba_8251030_b_top__059546900_1510_04022016.pdf
Product certification
https://www.top-caraibes.fr/media/83_bardage_nerba_8251030_b_top__059546900_1510_04022016.pdf
Technical description
https://www.top-caraibes.fr/media/83_bardage_nerba_8251030_b_top__059546900_1510_04022016.pdf
Related
Related
Material main
Steel
Material secondary
Aluminium
Designed in
France
Manufactured in
France
Weight Net (Kg)
6.94
Classification
Classification
BIMobject Category
Building Materials - Sheet Materials
Region availability
North America
Collectivity of Saint Martin
Dominica
Guadeloupe
Saint-Barthélemy
Similar products
Valders Stone & Marble
Limestone Material available in 30 color-finish options
Download
Wilsonart®
High Pressure Laminate
Download
Formica Group North America
Formica® High Pressure Laminate
Download
FENIX® Innovative Materials
FENIX NTM®
Download
M. KAINDL GmbH
WORKtops
Download
VIRIYALOHAKIJ วิริยะโลหะกิจ
Viriyalohakij Decorative Metal Sheet VD-700-16
Download