Publish your products
VRF Hot Water Module (Hight Temp) - MMW-AP0481CHQ-E
TOSHIBA

VRF Hot Water Module (Hight Temp) - MMW-AP0481CHQ-E

INDOOR HYDRONIC UNIT FOR THE PRODUCTION OF HOT WATER FOR VRF TYPE SYSTEM WITH VARIABLE REFRIGERANT FLOW RATE AND R410A REFRIGERANT,

Hot water production; max flow temperature 82°C. High efficiency brazed plate heat exchanger for the production of hot water. N° 2 refrigerant filters on the liquid side and on the gas side in order to preserve the functioning of the electronic expansion valve and reduce noise. PMW Laminating Valve for the control of the refrigerant gas flow rate. Electronic board with dedicated software for water temperature control and consumption optimization. Temperature sensors for controlling the water-side circuit. In case of power failure of the machine, the remaining system continues to operate and reports the anomaly.

Matching only with VRF SHRMe outdoor unit.

Specification
  • Technical features:

    - Available size: 4,8 HP (14 kW in heating mode)

    - Maximum water temperature: 82°C with -25°C outdoor temperature

    - High energy efficiency

    - Only matching with VRF outdoor unit SHRMe

    By using this module, the VRF system replaces traditional central heating systems.

Technical specification
  • Unique ref.hw-module-high-temp-vrf-48
  • Product familyHVAC - Business VRF
  • Product groupIndoor unit
  • TypeObject (single object)
  • Date of publishing2019-04-15
  • Edition number1
Classification
  • BIMobject CategoryPlumbing - Water Heaters
  • IFC classificationAir Terminal
  • UNSPSC nameAir conditioners
  • UNSPSC code40101701
  • Uniclass 2015 CodeEF_65_80
  • Uniclass 2015 DescriptionAir conditioning
  • CSI MasterFormat 2014 Code23 36 00
  • CSI MasterFormat 2014 TitleAir Terminal Units
  • OmniClass Number23-33 41 00
  • OmniClass TitleHVAC Air Terminals
  • CSI UniFormat II CodeD30
  • CSI UniFormat II TitleHVAC

Region availability

Europe
Italy
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit