Publish your products
Rated Two-Piece Tube & 2PC (Level 4-8)

Rated Two-Piece Tube & 2PC (Level 4-8)

The TSS 5.5 Framing System is ideal for storefronts, interior doors, and windows that need to provide bulletproof protection while meeting modern aesthetic requirements. The TSS-BL5.5 bullet-resistant aluminum frame is designed to accept bullet-resistant glazing (glass clad polycarbonate) materials from ¾” to 2½” thick. The extruded aluminum is UL tested to UL Level 1-8. It is also tested through ASTM thick aluminum walls and ballistic framing joints.

OPTIONS

  • Glazing ¾” to 2 1/2” thick
  • Clear anodized finish
  • Dark bronze anodized finish
  • Custom anodized finishes
  • Channels are 3 7/8” to 4 7/8” wide and 1 1/2” tall
  • Other custom coating options are available upon inquiry.

RATINGS

  • UL Level 1-8

STANDARDS

  • UL 752 Standard for Bullet Resistant Materials
  • ASTM B209 Standard Specification for Aluminum and Aluminum-Alloy Sheet and Plate
  • ASTM B221 Standard Specification for Aluminum and Aluminum Alloy Extruded Bars, Rods, Wires, Profiles, and Tubes.
Technical specification
  • Unique ref.rated-two-piece-tube-2pc-level-4-8
  • Product familyBullet Resistant Transaction Windows
  • Product groupFraming System
  • TypeObject (single object)
  • Date of publishing2025-11-06
  • Edition number1
Classification
  • BIMobject CategoryWindows - Security Windows

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States