Publish your products
Thermal Framing System

Thermal Framing System

The TSS 650 Thermal bullet-resistant aluminum frame is designed to accept bullet-resistant glazing (glass clad polycarbonate) materials from 1¼” to 2½” thick. The TSS 650 System is thermally broken, allowing for this system to not only meet the ballistic resistance needs but also thermal needs. The extruded aluminum is UL tested up to UL Level 8.

OPTIONS
• Glazing 1 1/4” to 2 1/2” thick
• Clear anodized finish
• Dark bronze anodized finish
• System is 6 1/2” wide by 2 1/2” tall
• Other custom coating options available upon inquiry.

RATINGS
• UL Level 3-8

STANDARDS
• U.L. 752 Standard for Bullet Resistant Materials
• ASTM B209 Standard Specification for Aluminum and Aluminum-Alloy Sheet and Plate
• ASTM B221 Standard Specification for Aluminum and Aluminum Alloy Extruded Bars, Rods, Wires, Profiles, and Tubes.

Technical specification
  • Unique ref.thermal-framing-system
  • Product familyBullet Resistant Transaction Windows
  • Product groupFraming System
  • TypeObject (single object)
  • Date of publishing2025-11-06
  • Edition number1
Classification
  • BIMobject CategoryWindows - Security Windows

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit