Publish your products
Speak Hole and Backer Transaction Line System

Speak Hole and Backer Transaction Line System

The Speak Hole and Backer Transaction Window is designed for interior applications, offering a cost-effective solution for budget-conscious framing. It includes options such as satin or dark bronze anodized aluminum, prime painted steel, or stainless steel with a laminated glass and recessed cash tray. Voice transmission is facilitated through a 6" acrylic port with a 10" oversized backer.

OPTIONS

  • Available in Acrylic, Polycarbonate, and GCP
  • Intended for Interior Purposes
  • Rated or Non-Rated Channel Available

STANDARDS

  • UL 752 Standard for Bullet Resistant Materials
  • NSI Z971-1984 Safety Glazing Materials for Building
  • ASTM C 1036 Standard Specifications for Flat Glass
  • ASTM C1172 Standard Specification for Laminated Architectural Flat Glass
  • ASTM 4802 Standard Specification for Poly(Methyl Methacrylate) Acrylic Plastic Sheet

RATINGS

  • UL Levels 1-5 (Glazing)
  • UL Levels 1-7 (Variety of Channel Available)
Technical specification
  • Unique ref.speak-hole-and-backer-transaction-line-system
  • Product familyBullet Resistant Transaction Windows
  • Product groupSpeak Hole System
  • TypeObject (single object)
  • Date of publishing2025-11-06
  • Edition number1
Classification
  • BIMobject CategoryWindows - Security Windows

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit