Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
toto-usa-inc/products/7ec12741-b7fc-4cde-ab82-e77b3fd9b9d9
Home
Categories
Sanitary
Toilets
Drake® Two-piece Toilet, 1.28 GPF, Elongated Bowl
Available in United States
TOTO USA Inc
Follow
Drake® Two-piece Toilet, 1.28 GPF, Elongated Bowl
This Drake toilet features the quiet advantage of our powerful, water-saving TORNADO FLUSH® technology.
Download
Specification
Specification
TORNADO FLUSH® system
CEFIONTECT® ceramic glaze
Elongated front bowl and tank set
Chrome plated trip lever included
12" Rough-In less supply
Seat sold separately
Two Piece Toilet, Elongated, Drake, Regular height
residential
#01, #03, #11, #12, #51, #01-RH
Cotton, Bone, Colonial White, Sedona Beige, Ebony, Cotton
Two Piece Toilet, Elongated, Drake, Regular height
Technical specification
Technical specification
Unique ref.
CST776CEG-drake-two-piece-128-gpf-elongated-bowl
Type
Object (single object)
Date of publishing
2022-09-09
Edition number
1
Links
Links
Product url
https://www.totousa.com/drake-two-piece-128-gpf-elongated-bowl
Classification
Classification
BIMobject Category
Sanitary - Toilets
Region availability
South America
North America
Argentina
Mexico
Bolivia
United States
Brazil
Chile
Colombia
Ecuador
Falkland Islands (Islas Malvinas)
French Guiana
Guyana
Paraguay
Peru
Suriname
Uruguay
Venezuela
Similar products
TOTO USA Inc
Glaston™ Two-Piece Toilet - 1.28 GPF
Download
TOTO USA Inc
Drake® II 1G Two-Piece Toilet - 1.0 GPF
Download
TOTO USA Inc
Nexus® One-Piece Toilet, 1.28 GPF, Elongated Bowl
Download
TOTO USA Inc
Aquia® IV One-Piece Toilet - 1.28 GPF & 0.8 GPF, Elongated Bowl - WASHLET+ Connection
3.9
(
8
)
Download
TOTO USA Inc
EP™ Wall-Hung Toilet
Download
TOTO USA Inc
Commercial Wall-Mount Lavatory
3.6
(
9
)
Download