Publish your products
NEOREST® RS - DUAL FLUSH TOILET - 1.0 GPF & 0.8 GPF

NEOREST® RS - DUAL FLUSH TOILET - 1.0 GPF & 0.8 GPF

The NEOREST RS has been designed with a smooth form and beautiful proportions that serves as an accent to interiors and architectural spaces. The design of the RS is characterized by soft curves without sharp corners and the softly rounded silhouette creates a sense of serenity that harmonizes with a wide variety of comfortable spaces.

Specification
    • Sleek, low profile one-piece skirted Smart Bidet Toilet with integrated personal cleansing and comfort features
    • Ultra high-efficiency dual flush functionality - 1.0 GPF / 0.8 GPF (3.8 LPF / 3.0 LPF)
    • TORNADO FLUSH® System utilizes 360° cleaning power to reach every part of the hole-free rim design bowl
    • Auto flush - with back-up manual flush for power outages
    • Auto open/close lid
    • PREMIST® automatically mists the bowl before each use
    • CEFIONTECT® ceramic glaze minimizes waste from sticking to porous ceramic surfaces
    • Gentle aerated, warm water, dual-action spray with oscillating and pulsating features
    • Instantaneous water heater for continuous warm water and energy savings
    • Adjustable spray position, water temperature, and water pressure
    • EWATER+® auto-cleans wand and bowl after every use
    • Heated seat with temperature control
    • Seamless seat design eliminates the gap where dirt collects
    • Warm air dryer with five variable temperature settings
    • Automatic air deodorizer
    • Automatic and programmable energy saving systems
    • Multifunction pearl white block-style remote control
    • 4-users' personalized memory settings
    • Universal Height, ADA compliant
    • Night light
Technical specification
  • Unique ref.MS8341CUMFG-NEOREST-RS
  • Product familyWashlet
  • Product groupWashlet
  • TypeObject (single object)
  • Date of publishing2023-07-17
  • Edition number1
  • Height (mm)27
  • Width (mm)383
  • Depth (mm)530
Related
  • Material mainPlastic
Classification
  • BIMobject CategorySanitary - Toilets

Region availability

South America North America
Argentina
Mexico
Bolivia
United States
Brazil
Chile
Colombia
Ecuador
Falkland Islands (Islas Malvinas)
French Guiana
Guyana
Paraguay
Peru
Suriname
Uruguay
Venezuela
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit