Publish your products
NEOREST® NX2 - DUAL FLUSH TOILET - 1.0 GPF & 0.8 GPF

NEOREST® NX2 - DUAL FLUSH TOILET - 1.0 GPF & 0.8 GPF

The NEOREST NX2 Intelligent Toilet's sophisticated elliptical silhouette is inspired by the simple, organic beauty of an earthen vase hand thrown by a craftsman on a pottery wheel. The artistry of these soft curves and smooth surfaces is found throughout the new NEOREST Collection. ACTILIGHT® is special glaze combined with clean light to work together to easily wash waste away on the toilet bowl. ACTILIGHT® clean light cleaning system is built in the lid

Specification
  • FEATURES

      • Sleek, low profile one-piece skirted Smart Bidet Toilet with integrated personal cleansing and comfort features
      • Ultra high-efficiency dual flush functionality - 1.0 GPF / 0.8 GPF (3.8 LPF / 3.0 LPF)
      • TORNADO FLUSH® System utilizes 360° cleaning power to reach every part of the hole-free rim design bowl
      • Auto flush - with back-up manual flush for power outages
      • Auto open/close lid
      • PREMIST® automatically mists the bowl before each use
      • ACTILIGHT® CLEAN LIGHT techology built into the lid
      • CEFIONTECT® ceramic glaze minimizes waste from sticking to porous ceramic surfaces
      • Gentle aerated, warm water, dual-action spray with oscillating and pulsating features
      • Instantaneous water heater for continuous warm water and energy savings
      • Adjustable spray position, water temperature, and water pressure
      • EWATER+® auto-cleans wand, bowl, and under-seat after every use
      • Heated seat with temperature control
      • Seamless seat design eliminates the gap where dirt collects
      • Warm air dryer with five variable temperature settings
      • Automatic air deodorizer
      • Automatic and programmable energy saving systems
      • Multifunction ergonomic stick-style remote control
      • 4-users' personalized memory settings
      • Universal Height, ADA compliant
      • Night light
Technical specification
  • Unique ref.MS903CUMFX-NEOREST-NX2
  • Product familyWashlet
  • Product groupWashlet
  • TypeObject (single object)
  • Date of publishing2023-07-17
  • Edition number1
  • Height (mm)27
  • Width (mm)383
  • Depth (mm)530
Related
  • Material mainPlastic
Classification
  • BIMobject CategorySanitary - Toilets

Region availability

South America North America
Argentina
Mexico
Bolivia
United States
Brazil
Chile
Colombia
Ecuador
Falkland Islands (Islas Malvinas)
French Guiana
Guyana
Paraguay
Peru
Suriname
Uruguay
Venezuela