Publish your products
HMS-1650 Fume Hood Controller
Triatek

HMS-1650 Fume Hood Controller

Triatek’s HMS-1650 Fume Hood Controller regulates and monitors a fume hood’s airflow and exhaust, providing scientists with confidence that they are protected from toxic chemicals, vapors, and dusts during experiments. It utilizes a closed-loop sensing system and immediately alerts users if conditions become unsafe.

The HMS-1650 has both audible and visual alarms. It features intuitive menus, color-coded screens, and a user-friendly touchscreen that simultaneously displays:

  • Hood status
  • Sash height
  • Face velocity
  • Temperature
  • Time and date

The HMS-1650 is ideal for university laboratories, crime labs, corporate research facilities, and any other setting with fume hoods. It easily integrates into any building automation system, and is compatible with BACnet® and Metasys® N2 networks.


*The HMS-1650L has been discontinued. If you need a LonWorks® HMS Fume Hood Controller, please see the HMS-1655L Fume Hood Controller.

Features

  • BACnet® and Metasys N2® compatible
  • BTL Listed®
  • User-friendly touchscreen with intuitive menus
  • Color-coded screens
  • Visual and audible alarms
  • Easy to install and customize
  • Password protection with four access levels
  • Non-volatile memory
  • Multiple alarms for sidewall and sash position sensing
  • Zone presence sensor support
  • Multi-trigger emergency purge option
  • Works seamlessly with Triatek’s Venturi valves, as well as other valves in the industry for maximum convenience and compatibility with your building automation system
  • Available in plastic surface mount
Technical specification
  • Unique ref.triatek-007
  • Product familyClimate Control (HVAC)
  • Product groupFume Hood Controller
  • TypeObject (single object)
  • Date of publishing2016-10-28
  • Edition number1
Classification
  • BIMobject CategoryHVAC - Control Panels
  • CSI MasterFormat 2014 Code23 09 13
  • CSI MasterFormat 2014 TitleInstrumentation and Control Devices for HVAC

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit