Publish your products
FMS-1655 Room Pressure Controller
Triatek

FMS-1655 Room Pressure Controller

Triatek’s FMS-1655 Room Pressure Controller controls the airflow patterns, temperature, humidity, and room pressure of a critical space. The FMS-1655 protects patients, visitors, and healthcare workers by mitigating dangerous airborne pathogens, and enables your facility to adhere to CDC®, ANSI®, ASHRAE®, and OSHA® standard guidelines for healthcare ventilation.


The FMS-1655 features Triatek’s signature Safety Halo™ – a glowing, color-coded edge lighting that provides 180° of status visibility, and allows users to monitor their critical spaces with a simple glance, which is especially convenient for long hospital corridors.


This controller has both audible and visual alarms and a user-friendly touchscreen with bold, modern graphics that simultaneously displays:


  • Room pressure
  • Room/alarm status
  • Humidity
  • Air changes
  • Temperature
  • Time and date

The FMS-1655 is ideal for isolation rooms, surgery suites, clean rooms, laboratory spaces, and other similar critical environments. It is available in surface mount or the sleek stainless steel flush mount for busy hallways. The FMS-1655 easily integrates into any building automation system. Triatek offers the FMS-1655 for the BACnet® and Metasys® N2 networks, and the FMS-1655L for the LonWorks® network.*


*Both the FMS-1655 and FMS-1655L have the same features but are designed differently in the back end to function within their respective networks.

Technical specification
  • Unique ref.triatek-008
  • Product familyClimate Control (HVAC)
  • Product groupRoom Pressure Controller
  • TypeObject (single object)
  • Date of publishing2016-10-28
  • Edition number1
Classification
  • BIMobject CategoryHVAC - Control Panels
  • CSI MasterFormat 2014 Code23 09 13
  • CSI MasterFormat 2014 TitleInstrumentation and Control Devices for HVAC

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit