Publish your products
Linear shower drain - ClassicLine
Linear shower drain - ClassicLine

    Linear shower drain - ClassicLine

    4.4 out of 5 stars4.4(17 reviews)

    Line floor drain

    Placed against one or several walls

    The linear floor drains are the invention that formed the basis for Unidrain. The drain is a revolutionary invention in itself, with its patented wall and floor flanges which allow it to be positioned against the wall while keeping it 100% waterproof.

    ClassicLine is the original design series from Unidrain and consists of a frame and a grating. The frame is mandatory, as it holds the grating in place. Six different designs in brushed stainless steel make it a solution for every taste.

    For more information visit unidrain.com

    Specification
    • For installation dimensions use the technical description link on this site or visit unidrain.com


      Unidrain's unique construction is patented in Europe (1287213) and awaiting patent approval in several countries world-wide. Unidrain is a registered trademark.
      Complies with the joint European norm EN1253 (Pan-European standard for floor drains).
      Fulfils the requirements of the new building regulations. Approved for wet rooms in class H (Hard stress load).
      DK: MK- and VA-approval
      SE: Technical and system approval
      NO: TG – approval
      FI: STF approval
      DE: TÜV approval
      UK: BBA approval
      (see unidrain local website, to find latest versions)

    Technical specification
    • Unique ref.ClassicLine-1000
    • Product familyLinear drain
    • Product groupAssembly
    • TypeAssembly (multiple objects)
    • Date of publishing2019-02-21
    • Edition number1
    Related
    • Material mainStainless steel
    • Material secondaryPE/PP
    • Designed inDenmark
    Classification
    • BIMobject CategoryPlumbing - Drainage
    • IFC classificationFlow Fitting
    • Uniclass 2015 CodeTE_70_10_70
    • Uniclass 2015 DescriptionDrainage equipment
    • OmniClass Number23-31 27 00
    • OmniClass TitleFloor Drains

    Region availability

    Europe
    Denmark
    Finland
    Norway
    Sweden
    United Kingdom
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit