Publish your products
Linear shower drain - Free-standing - ClassicLine
Linear shower drain - Free-standing - ClassicLine

    Linear shower drain - Free-standing - ClassicLine

    Free-standing floor drains

    Allows you to place the drain where it suits you

    You may not always want to place the floor drain against the wall, so Unidrain has also developed a free-standing linear floor drain. The floor drain can be placed anywhere in the floor, and the solution is just as safe as the usual linear drain against the wall, as the flanges are recessed into the floor and the membrane is joined to the drain.

    ClassicLine is the original design series from Unidrain and consists of a frame and a grating. The frame is mandatory, as it holds the grating in place. Six different designs in brushed stainless steel make it a solution for every taste.

    For more information visit unidrain.com

    Specification
    • For installation dimensions use the technical description link on this site or visit unidrain.com


      Unidrain's unique construction is patented in Europe (1287213) and awaiting patent approval in several countries world-wide. Unidrain is a registered trademark.
      Complies with the joint European norm EN1253 (Pan-European standard for floor drains).
      Fulfils the requirements of the new building regulations. Approved for wet rooms in class H (Hard stress load).
      DK: MK- and VA-approval
      SE: Technical and system approval
      NO: TG – approval
      FI: STF approval
      DE: TÜV approval
      UK: BBA approval
      (see unidrain local website, to find latest versions)

    Technical specification
    • Unique ref.ClassicLine-3004
    • Product familyLinear drain
    • Product groupAssembly
    • TypeAssembly (multiple objects)
    • Date of publishing2019-02-21
    • Edition number1
    Related
    • Material mainStainless steel
    • Material secondaryPE/PP
    • Designed inDenmark
    Classification
    • BIMobject CategoryPlumbing - Drainage
    • IFC classificationFlow Fitting
    • Uniclass 2015 CodeTE_70_10_70
    • Uniclass 2015 DescriptionDrainage equipment
    • OmniClass Number23-31 27 00
    • OmniClass TitleFloor Drains

    Region availability

    Europe
    Denmark
    Finland
    Norway
    Sweden
    United Kingdom
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit