Publish your products
Wood-alu lift & slide door, Scheme G2
Wood-alu lift & slide door, Scheme G2
Wood-alu lift & slide door, Scheme G2
Wood-alu lift & slide door, Scheme G2
Wood-alu lift & slide door, Scheme G2
Wood-alu lift & slide door, Scheme G2

    Wood-alu lift & slide door, Scheme G2

    Cozy on the inside and durable on the outside: HS lift-and-slide doors by UNILUX feature a wooden core for a warm, inviting interior and a robust aluminum exterior for optimal protection, all while offering expansive views of the outdoors. With dimensions reaching up to 10 meters in width and 3 meters in height, they transform your living space into a sunlit veranda. The innovative lift-and-slide mechanism works by lifting the panel via the handle, allowing it to glide effortlessly. The sashes can overlap, creating an opening of up to 4.47 meters within a 7-meter-wide glass surface. HS lift-and-slide doors deliver superior thermal insulation, helping to cut heating costs and reduce CO2 emissions. Typically, they come with triple-pane insulated glass, keeping warmth indoors during winter and heat outdoors during summer. The glazing achieves an outstanding U-value of 0.8 W/(m²K). Additionally, these doors can be customized to be barrier-free, providing smooth transitions between indoor and outdoor spaces.
    Specification
    • Technical characteristics HS lift & slide door

      Construction depth: 213 mm

      Glass thickness: up to 52 mm

      Uw: up to 0,78 W/m2K

      Ug: up to 0,5 W/m2K

      Burglary protection: up to class RC2

    Technical specification
    • Unique ref.unilux-wood-alu-lift-slide-door-scheme-g2
    • Product familyWood-ALU UNILUX
    • Product groupLift&Slide
    • TypeObject (single object)
    • Date of publishing2025-07-08
    • Edition number1
    Related
    • Material mainWood
    • Material secondaryAluminium
    • Designed inGermany
    • Manufactured inGermany
    Classification
    • BIMobject CategoryDoors - Sliding
    • IFC classificationDoor
    • Uniclass 2015 CodeEF_25_30
    • Uniclass 2015 DescriptionDoors and windows
    • CSI MasterFormat 2014 Code08 50 00
    • CSI MasterFormat 2014 TitleWindows
    • OmniClass Number23-17 13 00
    • OmniClass TitleWindows

    Region availability

    Asia Europe Oceania North America Africa
    Azerbaijan
    Austria
    Australia
    Canada
    South Africa
    China
    Belgium
    Mexico
    Japan
    Bulgaria
    United States
    Qatar
    France
    Taiwan
    Germany
    United Arab Emirates
    Ireland
    Vietnam
    Italy
    Lithuania
    Luxembourg
    Poland
    Romania
    Spain
    Switzerland
    Ukraine
    United Kingdom