Publish your products
Upward Hinged, Practice Basketball Goall UNISPORT 800
Upward Hinged, Practice Basketball Goall UNISPORT 800
    Unisport

    Upward Hinged, Practice Basketball Goall UNISPORT 800

    4.0 out of 5 stars4.0(22 reviews)
    Highly stable hoop with 800mm projection from the wall. Adjustable from 2.6m to 3.05m with gas spring which allows quick adjustment between mini and normal heights. The gas spring also lifts the goal into a storage position. Includes hoop and nylon net. Can be supplied with a Practice or Matchplay sized backboard (optional extra). A highly versatile goal offering excellent value and flexibility for a range of hall types.
    Specification
    • Adjustable Height , Timber backboard 1200x900 mm, Gas spring
    Technical specification
    • Unique ref.310567
    • Product familyBasket
    • Product groupWall mounted
    • TypeObject (single object)
    • Date of publishing2019-10-01
    • Edition number1
    • Height (mm)900
    • Width (mm)1200
    • Depth (mm)800
    Related
    • Material mainSteel
    • Material secondaryPlywood
    • Designed inSweden
    • Manufactured inSweden
    • Weight Net (Kg)50
    Classification
    • BIMobject CategorySports & Recreation - Goals & Nets
    • IFC classificationObject
    • Uniclass 2015 CodePr_40_30_83_08
    • Uniclass 2015 DescriptionBasketball hoops
    • CSI MasterFormat 2014 Code11 66 23.13
    • CSI MasterFormat 2014 TitleBasketball Equipment

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City